“Thread:SysBIOS”中讨论的其它部件
工具/软件:Code Composer Studio
您好,
最近我安装了CC2640R2 SDK 1.3 .0。 我最近还安装了新的CCS XDC工具版本。 我在CCS工作区为CC2640R2 SDK 1.0 0构建程序,我在下面看到了这些错误。 以下错误来自CC2640R2 SDK 1.0 0简单外设示例程序。 如何在CCSV7中解决这些错误?
说明资源路径位置类型
#141函数调用app_ble_pem3.c /simple_peripheral_cc2640r2lp_app/FlashROM/configPkg/package/cfg line 7281 C/C++问题
#148声明与“XDC_CPTR ti_SysBIOS_KNL_Intrinsics_SupportProxy__Delegate__S (void)”(在“C:/ti/simplelink_cc2640r2_SDK_1_30_00_25/kernel/tirtos/packages/ti/77BIOS/KNL/package/package_ccupbl_cron_cron_cron_p_crus_p_p_p_crp_p_p_crf_p_x_x_p_x_p_x_p_p_p_x_p_p_x_p_p_x_p_x_p_p_x_p_p_p_x_p
#18应为a ")" app_ble_pem3.c /simple_peripheral_cc2640r2lp_app/FlashROM/configPkg/package/cfg line 2700 C/C++问题
#18应为a ")" app_ble_pem3.c /simple_peripheral_cc2640r2lp_app/FlashROM/configPkg/package/cfg line 2833 C/C++问题
#18应为a ")" app_ble_pem3.c /simple_peripheral_cc2640r2lp_app/FlashROM/configPkg/package/cfg line 2976 C/C++问题
#18应为a ")" app_ble_pem3.c /simple_peripheral_cc2640r2lp_app/FlashROM/configPkg/package/cfg line 3094 C/C++问题
#18应为a ")" app_ble_pem3.c /simple_peripheral_cc2640r2lp_app/FlashROM/configPkg/package/cfg line 3265 C/C++问题
#18应为a ")" app_ble_pem3.c /simple_peripheral_cc2640r2lp_app/FlashROM/configPkg/package/cfg line 3478 C/C++问题
#18应为a ")" app_ble_pem3.c /simple_peripheral_cc2640r2lp_app/FlashROM/configPkg/package/cfg line 3555 C/C++问题
#18应为a ")" app_ble_pem3.c /simple_peripheral_cc2640r2lp_app/FlashROM/configPkg/package/cfg line 3667 C/C++问题
#18应为a ")" app_ble_pem3.c /simple_peripheral_cc2640r2lp_app/FlashROM/configPkg/package/cfg line 3800 C/C++问题
#18应为a ")" app_ble_pem3.c /simple_peripheral_cc2640r2lp_app/FlashROM/configPkg/package/cfg line 3906 C/C++问题
#18应为a ")" app_ble_pem3.c /simple_peripheral_cc2640r2lp_app/FlashROM/configPkg/package/cfg line 4048 C/C++问题
#18应为a ")" app_ble_pem3.c /simple_peripheral_cc2640r2lp_app/FlashROM/configPkg/package/cfg line 4229 C/C++问题
#18应为a“)”app_bl_pem3.c /simple_peripheral_cc2640r2lp_app/FlashROM/configPkg/package/cfg line 4379 C/C++问题
#18应为a ")" app_ble_pem3.c /simple_peripheral_cc2640r2lp_app/FlashROM/configPkg/package/cfg line 4496 C/C++问题
#18应为a ")" app_ble_pem3.c /simple_peripheral_cc2640r2lp_app/FlashROM/configPkg/package/cfg line 4581 C/C++问题
#18应为a ")" app_ble_pem3.c /simple_peripheral_cc2640r2lp_app/FlashROM/configPkg/package/cfg line 4690 C/C++问题
#18应为a ")" app_ble_pem3.c /simple_peripheral_cc2640r2lp_app/FlashROM/configPkg/package/cfg line 4795 C/C++问题
#18应为a ")" app_ble_pem3.c /simple_peripheral_cc2640r2lp_app/FlashROM/configPkg/package/cfg line 4895 C/C++问题
#18应为a ")" app_ble_pem3.c /simple_peripheral_cc2640r2lp_app/FlashROM/configPkg/package/cfg line 5119 C/C++问题
#18应为a ")" app_ble_pem3.c /simple_peripheral_cc2640r2lp_app/FlashROM/configPkg/package/cfg line 5377 C/C++问题
#18应为a ")" app_ble_pem3.c /simple_peripheral_cc2640r2lp_app/FlashROM/configPkg/package/cfg line 5619 C/C++问题
#20标识符"CT__ti_SysBIOS_BIOS_Module__startupDoneFxn"未定义app_ble_pem3.c /simple_peripheral_cc2640r2lp_app/FlashROM/configPkg/package/cfg line 2700 C/C++问题
#20标识符"CT__ti_SysBIOS_family_arm_cc26xx_Boot_Module__startupDoneFxn"未定义app_ble_pem3.c /simple_peripheral_cc2640r2lp_app/FlashROM/configPkg/package/cfg line 2833 C/C++问题
#20标识符"CT__ti_SysBIOS_family_arm_cc26xx_Timer_Module__startupDoneFxn"未定义app_ble_pem3.c /simple_peripheral_cc2640r2lp_app/FlashROM/configPkg/package/cfg line 2976 C/C++问题
#20标识符"CT__ti_SysBIOS_family_arm_cc26xx_TimestampProvider_Module__startupDoneFxn"未定义app_ble_pem3.c /simple_peripheral_cc2640r2lp_app/FlashROM/configPkg/package/cfg line 3094 C/C++问题
#20标识符"CT__ti_SysBIOS_family_arm_m3_Hwi_Module__startupDoneFxn"未定义app_ble_pem3.c /simple_peripheral_cc2640r2lp_app/FlashROM/configPkg/package/cfg行3265 C/C++问题
#20标识符"CT__ti_SysBIOS_family_arm_m3_IntrinsicsSupport_Module__startupDoneFxn"未定义app_ble_pem3.c /simple_peripheral_cc2640r2lp_app/FlashROM/configPkg/package/cfg line 3478 C/C++问题
#20标识符"CT__ti_SysBIOS_family_arm_m3_TaskSupport_Module__startupDoneFxn"未定义app_ble_pem3.c /simple_peripheral_cc2640r2lp_app/FlashROM/configPkg/package/cfg line 3555 C/C++问题
#20 identifier "CT__ti_SysBIOS_gates_GateHWI_Module__startupDoneFxn" is undefined app_ble_pem3.c /simple_peripheral_cc2640r2lp_app/FlashROM/configPkg/package/cfg line 3667 C/C++ problem
#20标识符"CT__ti_SysBIOS_Gates_GateMutex_Module__startupDoneFxn"未定义app_ble_pem3.c /simple_peripheral_cc2640r2lp_app/FlashROM/Pkg/package/cfg line 3800 C/C++问题
#20 identifier "CT__ti_SysBIOS_hal_HWI_Module__startupDoneFxn" is undefined app_ble_pem3.c /simple_peripheral_cc2640r2lp_app/FlashROM/package/package/cfg line 3906 C/C++ problem
#20标识符"CT__ti_SysBIOS_stamps_HeapMem_Module__startupDoneFxn"未定义app_ble_pem3.c /simple_peripheral_cc2640r2lp_app/FlashROM/configPkg/package/cfg line 4048 C/C++问题
#20标识符"CT__ti_SysBIOS_KNL_Clock_Module__startupDoneFxn"未定义app_ble_pem3.c /simple_peripheral_cc2640r2lp_app/FlashROM/configPkg/package/cfg line 4229 C/C++问题
#20标识符"CT__ti_SysBIOS_KNL_Event_Module__startupDoneFxn"未定义app_ble_pem3.c /simple_peripheral_cc2640r2lp_app/FlashROM/configPkg/package/cfg line 4379 C/C++问题
#20标识符"CT__ti_SysBIOS_KNL_Idle_Module__startupDoneFxn"未定义app_ble_pem3.c /simple_peripheral_cc2640r2lp_app/FlashROM/configPkg/package/cfg line 4496 C/C++问题
#20标识符"CT__ti_SysBIOS_KNL_Intrinsics_Module__startupDoneFxn"未定义app_pem3.c /simple_peripheral_cc2640r2lp_app/FlashROM/package/package/cfg line 4581 C/C++问题
#20标识符"CT__ti_SysBIOS_KNL_Mailbox_Module__startupDoneFxn"未定义app_ble_pem3.c /simple_peripheral_cc2640r2lp_app/FlashROM/configPkg/package/cfg line 4690 C/C++问题
#20标识符"CT__ti_SysBIOS_KNL_Queue_Module__startupDoneFxn"未定义app_ble_pem3.c /simple_peripheral_cc2640r2lp_app/FlashROM/configPkg/package/cfg line 4795 C/C++问题
#20标识符"CT__ti_SysBIOS_KNL_semaphore_Module__startupDoneFxn"未定义app_ble_pem3.c /simple_peripheral_cc2640r2lp_app/FlashROM/configPkg/package/cfg line 4895 C/C++问题
#20标识符"CT__ti_SysBIOS_KNL_Swi_Module__startupDoneFxn"未定义app_ble_pem3.c /simple_peripheral_cc2640r2lp_app/FlashROM/package/package/cfg line 5119 C/C++问题
#20标识符"CT__ti_SysBIOS_KNL_Task_Module__startupDoneFxn"未定义app_ble_pem3.c /simple_peripheral_cc2640r2lp_app/FlashROM/configPkg/package/cfg line 5377 C/C++问题
#20标识符"CT__ti_SysBIOS_ROM_cortexm_cc26xx_R2_CC26xx_Module__startupDoneFxn"未定义app_ble_pem3.c /simple_peripheral_cc2640r2lp_app/FlashROM/Pkg/package/cfg line 5619 C/C++问题
gmake:***[build_1287780815]错误2 simile_peripheral_cc2640r2lp_app C/C++问题
gmake:目标'all'由于错误而没有重制。simile_peripheral_cc2640r2lp_app C/C++问题
gmake [1]:***[builp-1287780815-InProc]错误1 simile_peripheral_cc2640r2lp_app C/C++问题
xdctools_3_32_01_22_core\gmake.exe:***[package/cfg/app_pem3.oem3]错误1 simple_peripheral_cc2640r2lp_app C/C++问题
#145-D " XDC_PTR (*)(XDC_CPTR,const XDC_UChar *,XDC_SizeT,XDC_Runtime_Error_Block *)"类型的值不能用于初始化"XDC_PTR (*)(XDC_PTR,XDC_SizeT,XDC_Error_Block *)类型的实体 xdc_runtime错误块*)" app_ble_pem3.c /simple_peripheral_cc2640r2lp_app/FlashROM/configPkg/package/cfg line 982 C/C++问题
#145-D " XDC_PTR (*)(XDC_CPTR,const XDC_UChar *,XDC_SizeT,XDC_Runtime_Error_Block *)"类型的值不能用于初始化"XDC_PTR (*)(XDC_PTR,XDC_SizeT,XDC_Error_Block *)类型的实体 xdc_runtime错误块*)" app_ble_pem3.c /simple_peripheral_cc2640r2lp_app/FlashROM/configPkg/package/cfg line 1003 C/C++问题
#145-D " XDC_PTR (*)(XDC_CPTR,const XDC_UChar *,XDC_SizeT,XDC_Runtime_Error_Block *)"类型的值不能用于初始化"XDC_PTR (*)(XDC_PTR,XDC_SizeT,XDC_Error_Block *)类型的实体 xdc_runtime错误块*)" app_ble_pem3.c /simple_peripheral_cc2640r2lp_app/FlashROM/configPkg/package/cfg line 1025 C/C++问题
类型"const XDC_UChar *"的#169-D参数与类型"XDC_runtime _Error_Block *" app_ble_pem3.c /simple_peripheral_cc2640r2lp_app/FlashROM/configPkg/package/cfg行7281 C/C++问题不兼容
类型为"XDC_PTR"的#169-D参数与类型为"XDC_SizeT"的参数不兼容app_bl_pem3.c /simple_peripheral_cc2640r2lp_app/FlashROM/configPkg/package/cfg line 7281 C/C++问题
"XDC_SizeT"类型的#169-D参数与"const XDC_UChar *" app_bl_pem3.c /simple_peripheral_cc2640r2lp_app/FlashROM/configPkg/package/cfg line 7281 C/C++问题的参数不兼容
产品'SimpleLink CC2640R2 SDK' 1.0 v.0.22 当前未安装。 在构建过程中将使用兼容版本的1.30 .0.25。simile_peripheral_cc2640r2lp_app simile_peripheral_cc2640r2lp_app问题
- kel