我正在尝试运行 DLPDLCR2000EVM + BBB 的设置。 更新 uEnv.txt 文件中的 Cape 叠加层后、我成功打开了 DLP。 但是、我的问题是播放视频。 我知道这个系统应该可以与 Debian 8.9一起使用 mplayer。 然而,我能找到的唯一的版本是 Debian 11.7(顺便说一句,我找不到任何地方 Debian 8.9,因为之前的链接在论坛上被打破)。 我的电流输出为
debian@BeagleBone:~$ sudo mplayer temp.mp4 MPlayer 1.4 (Debian), built with gcc-10 (C) 2000-2019 MPlayer Team do_connect: could not connect to socket connect: No such file or directory Failed to open LIRC support. You will not be able to use your remote control. Playing temp.mp4. libavformat version 58.45.100 (external) libavformat file format detected. [mov,mp4,m4a,3gp,3g2,mj2 @ 0xb6846cd0]Protocol name not provided, cannot determine if input is local or a network protocol, buffers and access patterns cannot be configured optimally without knowing the protocol [mov,mp4,m4a,3gp,3g2,mj2 @ 0xb6846cd0]decoding for stream 0 failed [lavf] stream 0: video (h264), -vid 0 [lavf] stream 1: audio (aac), -aid 0, -alang und VIDEO: [H264] 640x352 24bpp 30.000 fps 351.0 kbps (42.9 kbyte/s) vo: couldn't open the X11 display (:0)! vo: couldn't open the X11 display (:0)! vo: couldn't open the X11 display (:0)! MPlayer interrupted by signal 11 in module: preinit_libvo - MPlayer crashed by bad usage of CPU/FPU/RAM. Recompile MPlayer with --enable-debug and make a 'gdb' backtrace and disassembly. Details in DOCS/HTML/en/bugreports_what.html#bugreports_crash. [ This binary of MPlayer in Debian is currently compiled with '--enable-debug'; the debugging symbols are in the package 'mplayer-dbgsym'.]
有人遇到类似的问题吗?