Other Parts Discussed in Thread: IWRL6432AOP, IWRL6432AOPEVM
器件型号: IWRL6432AOP
尊敬的团队:
我正在使用 IWRL6432AOP 定制电路板上安装雷达传感器 AM62Lx 连接 MPU UART 。
我刷写了 默认 TI 固件 在 AOP 的 SDK 中提供 ( MMWAVE_L_SDK_05_05_04_02-WINDOWS-x86-Install )。
自动协商 可视化工具 对于 IWRL6432AOP EVM、运动检测正常工作、并检测到物体(显示为圆圈)。
但是、当我从应用程序发送相同的命令时、我在最终命令之后没有收到任何响应(完成) sensorStart 命令。
我附加了雷达命令日志、以供参考。 ******************************************xWRL6432 MMW Demo 05.05.04.02******************************************mmwDemo:/>Initializing V-LD3 with roll=-56.1 pitch=-87.3Other radar message: l=31 sensorStop 0
Done
mmwDemo:/>Other radar message: l=35 channelCfg 7 3 0
Done
mmwDemo:/>Other radar message: l=48 chirpComnCfg 8 0 0 256 4 24 3
Done
mmwDemo:/>Other radar message: l=46 chirpTimingCfg 6 38 0 75 59
Done
mmwDemo:/>Other radar message: l=44 frameCfg 2 0 400 16 150 0
Done
mmwDemo:/>Other radar message: l=65 antGeometryCfg 1 1 1 0 0 1 1 3 1 2 0 3 2.5 2.5
Done
mmwDemo:/>Other radar message: l=51 guiMonitor 2 0 0 0 0 1 1 0 1 0 0
Done
mmwDemo:/>Other radar message: l=56 sigProcChainCfg 64 32 3 2 4 4 0 0.6 1
Done
mmwDemo:/>Other radar message: l=33 cfarCfg 2 8 4 3 0 15 0 0.9 0 1 1Other radar message: l=20 1
Done
mmwDemo:/>Mount height: 1.80 m, pitch: -87.3 deg, computed vertical FOV: [26.3 deg, 87.3 deg]Other radar message: l=42 aoaFovCfg -70 70 -60 60
Done
mmwDemo:/>Other radar message: l=39 rangeSelCfg 0.25 8.5
Done
mmwDemo:/>Other radar message: l=35 clutterRemoval 1
Done
mmwDemo:/>Using default calibration commandOther radar message: l=62 compRangeBiasAndRxChanPhase 0.0 1.00000 0.00000 1.00000 0.0000Other radar message: l=84 0 1.00000 0.00000 1.00000 0.00000 1.00000 0.00000 1.00000 0.00000
Done
mmwDemo:/>Other radar message: l=31 adcLogging 0
Done
mmwDemo:/>Other radar message: l=37 steerVecCorr 1 1 1
Done
mmwDemo:/>Other radar message: l=77 rangeSlope 16 30
'rangeSlope' is not recognized as a CLI commandmmwDemo:/>Other radar message: l=52 factoryCalibCfg 0 1 36 3 0x1ff000
Done
mmwDemo:/>Other radar message: l=66 rangeSNRCompensation 1 8 12 7 8 -20 20 -90 90 3
Done
mmwDemo:/>Other radar message: l=48 boundaryBox -7 7 0 8.5 -0.5 3
Done
mmwDemo:/>Other radar message: l=46 sensorPosition 0 0 2.5 0 15
Done
mmwDemo:/>Other radar message: l=55 staticBoundaryBox -6.5 6.5 0.5 8 0 3
Done
mmwDemo:/>Other radar message: l=44 gatingParam 3 2.5 2.5 3 8
Done
mmwDemo:/>Other radar message: l=45 stateParam 3 3 25 50 5 100
Done
mmwDemo:/>Other radar message: l=55 allocationParam 15 15 0.0001 5 2.5 2
Done
mmwDemo:/>Other radar message: l=46 maxAcceleration 1.5 1.5 1.5
Done
mmwDemo:/>Other radar message: l=21 trackingCfg 1 2 100 3Other radar message: l=19
Done
mmwDemo:/>Other radar message: l=37 presenceBoundaryBox -6.5 6.5 0.5 8 0Other radar message: l=20 3
Done
mmwDemo:/>Other radar message: l=40 microDopplerCfg 0 0 0.5 0 1 1 12.5 87.5Other radar message: l=20 1
Done
mmwDemo:/>Other radar message: l=51 minorStateCfg 4 3 12 8 5 20 4 20
Done
mmwDemo:/>Other radar message: l=53 majorStateCfg 5 4 20 15 12 40 4 20
Done
mmwDemo:/>Other radar message: l=35 clusterCfg 1 1 3
Done
mmwDemo:/>Other radar message: l=38 classifierCfg 0 3 4
Done
mmwDemo:/>Other radar message: l=32 lowPowerCfg 1
Done
mmwDemo:/>Other radar message: l=24 baudRate 230400
\xe1\x13\xc2\xa6\xe6\xa6\xffEnabling TLV modeOther radar message: l=67 sensorStart 0 0 0 0
Warning! BPM is not supported on this device
谢谢、
参数