Part Number: TMS320F28P550SJ
Other Parts Discussed in Thread: C2000WARE, SYSCONFIG
您好!
我在将F28P55x_rfft_fpu32历程迁移到自己的工程文件时编译出现如下所示问题:
[179]Building target: "AMBCtrl_200_S.out"
[180]Invoking: C2000 Linker
[181]"D:/ti/ccs2010/ccs/tools/compiler/ti-cgt-c2000_22.6.1.LTS/bin/cl2000" -v28 -ml -mt --cla_support=cla2 --float_support=fpu32 --tmu_support=tmu1 --vcu_support=vcrc --fp_mode=relaxed --define=DEBUG --define=_FLASH --diag_suppress=10063 --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --abi=eabi -z -m"AMBCtrl_200_S.map" --heap_size=0x100 --stack_size=0x200 --warn_sections -i"D:/ti/ccs2010/ccs/tools/compiler/ti-cgt-c2000_22.6.1.LTS/lib" -i"D:/ti/c2000/C2000Ware_5_04_00_00" -i"F:/codes/16AMBCtrl/AMBCtrl_200_S/AMBCtrl_200_S/CPU1_FLASH/syscfg" -i"D:/ti/ccs2010/ccs/tools/compiler/ti-cgt-c2000_22.6.1.LTS/include" -i"D:/ti/c2000/C2000Ware_5_04_00_00/libraries/dsp/FPU/c28/lib" --reread_libs --define=_FLASH --define=RFFT_ALIGN=4096 --diag_wrap=off --display_error_number --xml_link_info="AMBCtrl_200_S_linkInfo.xml" --entry_point=code_start --rom_model -o "AMBCtrl_200_S.out" "./AP_CtrlAlgorithm.obj" "./AP_PSensor.obj" "./AP_RFFT.obj" "./AP_USB.obj" "./PE_CLA.obj" "./PE_EEPROM.obj" "./PE_ExINT.obj" "./PE_cputimers.obj" "./syscfg/board.obj" "./syscfg/device.obj" "./syscfg/device_cmd.obj" "./syscfg/c2000ware_libraries.obj" "./syscfg/usb_structs.obj" "./f28p55x_codestartbranch.obj" "./compensator.obj" "./i2cLib_FIFO_polling.obj" "./main.obj" "D:/ti/c2000/C2000Ware_5_04_00_00/driverlib/f28p55x/driverlib/ccs/Debug/driverlib.lib" -l"syscfg/device_cmd.cmd" -lc2000ware_libraries.cmd.genlibs -ldevice_cmd.cmd.genlibs -lboard.cmd.genlibs -llibc.a -lc28x_fpu_dsp_library.lib
[182]<Linking>
[183]warning #10204-D: could not resolve index library "c28x_fpu_dsp_library.lib" to a compatible library
[184] undefined first referenced
[185] symbol in file
[186] --------- ----------------
[187] RFFT_f32_sincostable ./syscfg/c2000ware_libraries.obj
[188]error #10234-D: unresolved symbols remain
[189]error #10010: errors encountered during linking; "AMBCtrl_200_S.out" not built
[190]>> Compilation failure
[191]makefile:155: recipe for target 'AMBCtrl_200_S.out' failed
[192]gmake[1]: *** [AMBCtrl_200_S.out] Error 1
[193]makefile:151: recipe for target 'all' failed
[194]gmake: *** [all] Error 2
[195]**** Build Finished
例程中没有RFFT_f32_sincostabled的定义,fpu_rfft.h中定义了