PFC_BL_ICMD_VminOverVmax:n: is the ratio of minimum over
maximum AC input voltage the PFC stage is designed for represented in
Q24 format. PFC_BL_ICMD_Vout_maxOverVin_max:n: is the ratio of
maximum output voltage over maximum AC input voltage and represented in
Q24 format.
Usage: This section explains how to use this module. The example assumes a PFC
Stage designed for input AC range of 280Vrms to 80Vrms and the max DC
bus voltage of 450V. Hence,
PFC_BL_ICMD_VmaxOverVmin:n: = _IQ24(280/80)=_IQ24(3.5)
PFC_BL_ICMD_Vout_maxOverVin_max:n: =
_IQ24(450/(1.414*280))=_IQ24(1.14)
问:
280Vrms to 80Vrms 是不是采集的AC电压的均方根的范围?
450是不是直流母线电压?