TI的评估板:DRV8301-HC-EVM Rev D。
选用sw\solutions\instaspin_foc\boards\drv8301kit_revD\f28x\f2806xF\projects\ccs5\proj_lab10a例程。
电机300rpm时扭矩输出偏弱指:我用扭力计测试我们的产品在300rpm可以让电机输出50N.cm,德国有一款和我们一样的产品,我用扭力计测试在300rpm同样是让电机输出50N.cm,但是用户在实际使用的过程中明细觉得我们的产品扭矩偏小10N.cm左右,用户感觉我们的产品60N.cm和德国产品的50N.cm一样大。(用户实际使用过程中的负载突变比用扭力计测试的负载突变大)
请TI的工程师给出电机300rpm时扭矩输出偏弱、偏软的解决方案,非感谢!德国的那款产品给我的感觉就是扭矩输出很稳定、很足。
电机参数如下
Nominal voltage V 24
No load speed rpm 60800
No load current mA 282
Nominal speed rpm 57500
Nominal torque (max. continuous torque) mNm 23.6
Nominal current (max. continuous current) A 6.45
Stall torque mNm 561
Stall current A 149
Max. efciency % 91.6
Terminal resistance W 0.161
Terminal inductance mH 0.0171
Torque constant mNm/A 3.76
Speed constant rpm/V 2540
Speed/torque gradient rpm/mNm 109
Mechanical time constant ms 2.04
Rotor inertia gcm 1.79