This thread has been locked.

If you have a related question, please click the "Ask a related question" button in the top right corner. The newly created question will be automatically linked to this question.

【TI测评报告】TMDSCNCD280025C+TMDSHSECDOCK套件

Other Parts Discussed in Thread: TMDSHSECDOCK, TMDSCNCD280025C, TMS320F280025, TMS320F280025C, C2000WARE

Received tmdscncd280025c + tmdshsecdock package On December 9, the outer package is very standard.

TMDSCNCD280025C is a low-cost evaluation and development board for TI C2000™ MCU series of F280025C devices.

TMDSHSECDOCK is a baseboard that provides header pin access to key signals on compatible HSEC180-based controlCARDs.  A breadboard area is available for rapid prototyping.  Board power can be provided by the provided USB cable or a 5V barrel supply.

The following will introduce the parameter performance of TMS320f280025、TMDSCNCD280025C and TMDSHSECDOCK for reference of performance evaluation and debugging. The part 5 of this document will introduce how to use C2000 CLB to realize PWM output phase shift and protection function.

            

1      TMS320F280025 performance description

 

Reference technical documentation

  • TMS320F28002x Real-Time Microcontrollers

Basic performance Introduction:

The Functional Block Diagram shows the CPU system and associated peripherals.

Figure 1-1. Functional Block Diagram

 

Device Comparison

 

Package:

  • TMS320C28x 32-bit DSP core at 100 MHz
  • IEEE 754 Floating-Point Unit (FPU)
  • Support for Fast Integer Division (FINTDIV)
  • Trigonometric Math Unit (TMU)
  • Support for Nonlinear Proportional Integral Derivative (NLPID) control
  • CRC Engine and Instructions (VCRC)
  • Ten hardware breakpoints (with ERAD)
  • On-chip memory
  • 128KB (64KW) of flash (ECC-protected)
  • 24KB (12KW) of RAM (ECC or parity-protected)
  • Dual-zone security
  • Clock and system control
  • Two internal zero-pin 10-MHz oscillators
  • On-chip crystal oscillator or external clock input
  • Windowed watchdog timer module
  • Missing clock detection circuitry
  • Dual-clock Comparator (DCC)
  • Single 3.3-V supply
  • Internal VREG generation
  • Brownout reset (BOR) circuit
  • System peripherals
  • 6-channel Direct Memory Access (DMA) controller
  • 39 individually programmable multiplexed General-Purpose Input/Output (GPIO) pins
  • 16 digital inputs on analog pins
  • Enhanced Peripheral Interrupt Expansion (ePIE)
  • Multiple low-power mode (LPM) support
  • Embedded Real-time Analysis and Diagnostic (ERAD)
  • Unique Identification (UID) number
  • Communications peripherals
  • One Power-Management Bus (PMBus) interface
  • Two Inter-integrated Circuit (I2C) interfaces
  • One Controller Area Network (CAN) bus port
  • Two Serial Peripheral Interface (SPI) ports
  • One UART-compatible Serial Communication Interface (SCI)
  • Two UART-compatible Local Interconnect Network (LIN) interfaces
  • Fast Serial Interface (FSI) with one transmitter and one receiver (up to 200Mbps)
  • Analog system
  • Two 3.45-MSPS, 12-bit Analog-to-Digital Converters (ADCs)
  • Up to 16 external channels
  • Four integrated Post-Processing Blocks (PPB) per ADC
  • Four windowed comparators (CMPSS) with 12-bit reference Digital-to-Analog Converters (DACs)
  • Digital glitch filters
  • Enhanced control peripherals
  • 14 ePWM channels with eight channels that have high-resolution capability (150-ps resolution)
  • Integrated dead-band support
  • Integrated hardware trip zones (TZs)
  • Three Enhanced Capture (eCAP) modules
  • High-resolution Capture (HRCAP) available on one of the three eCAP modules
  • Two Enhanced Quadrature Encoder Pulse (eQEP) modules with support for CW/CCW operation modes
  • Configurable Logic Block (CLB)
  • Augments existing peripheral capability
  • Supports position manager solutions
  • Host Interface Controller (HIC)
  • Access to internal memory from an external host
  • Background CRC (BGCRC)
  • One cycle CRC computation on 32 bits of data
  • Diagnostic features
  • Memory Power On Self Test (MPOST)
  • Hardware Built-in Self Test (HWBIST)
  • Package options:
  • 80-pin Low-profile Quad Flatpack (LQFP) [PN suffix]
  • 64-pin LQFP [PM suffix]
  • 48-pin LQFP [PT suffix]
  • Temperature options:
  • S: –40°C to 125°C junction
  • Q: –40°C to 125°C free-air (AEC Q100 qualification for automotive applications)

 

2      Comparison between tms320f280025c and the same type of C2000 series chip:

Comparison of F28002x series with Gen 2 and Gen 3 series

F28002x series:Cost-optimized built for power conversion applications.

3      F280025 controlCARD Information:(TMDSCNCD280025C)

 

Reference technical documentation :

  • F280025 controlCARD Information Guide.

Introduction:

Figure2_1. F280025 controlCARD

Each controlCARD comes with a Hardware Developer’s Kit, which is a full set of files necessary to evaluate and develop with a C2000 device. These files include:

  • Schematics – Designed in Altium
  • Bill of Materials (BOM)
  • Layout PCB files - Designed in Altium
  • Gerber files

Notes: This kit is designed to explore the functionality of the F28002x microcontroller. The controlCARD can be treated as a good reference design; it is not intended to be a complete customer design. Full compliance to safety, EMI/EMC, and other regulations are left to the designer of the customer’s system.

Hardware Features

  • Isolated on-board XDS100v2 USB-to-JTAG debug probe enables real-time in-system programming and debugging
  • Standard 180-pin controlCARD HSEC interface
  • Analog I/O, digital I/O and JTAG signals at card interface
  • Hardware Files are in C2000Ware at boards\controlCARDs\TMDSCNCD280025C

Software Features

 

2      180-Pin ControlCARD Docking Station Information(TMDSHSECDOCK )

 

Reference technical documentation :

  • 180-Pin ControlCARD Docking Station Information Guide
  • 180_HSEC8_DV_pinout_R1_1.pdf shows GPIO mapping.(The design files are located in C2000ware in the C:\ti\c2000\C2000Ware_1_00_04_00\boards\ExperimenterKits\DockingStation_ HSEC_120or180pin\R4_1 directory. )

Introduction

Figure 3_1. 180-Pin controlCARD Docking Station

2      Using C2000 CLB to realize PWM output phase shift and protection function (TMDSCNCD280025C +TMDSHSECDOCK )

Reference technical documentation :

  • TMS320F28002x Real-Time Microcontrollers Technical Reference Manual
  • C2000WARE_INSTALL_LOCATION\utilities\clb_tool\clb_syscfg\doc

Compiling environment of C2000 Real-time MCUs

In order to simulate the CLB design the following additional external (non-TI) tools must be installed:
• A GNU compiler (TDM-GCC)(https://sourceforge.net/projects/tdm-gcc/files/TDMGCC%20Installer/tdm64-gcc-5.1.0-2.exe/download.)
• A simulation viewer (GTK Wave)(https://sourceforge.net/projects/gtkwave/files/)

 

Firmware:

#include "driverlib.h"

#include "device.h"

#include "clb_config.h"

#include "clb.h"

#include "inc/hw_epwm.h"

 

#define EPWM1_TIMER_TBPRD   1500U

#define EPWM1_CMPA           50U

#define EPWM1_CMPB           50U

 

#define EPWM2_TIMER_TBPRD   1500U

#define EPWM2_CMPA           50U

#define EPWM2_CMPB           50U

 

 

void initEPWM1(void);

void initEPWM2(void);

__interrupt void epwm1ISR(void);

uint16_t g_u16_Fault_Protection = 0;

 

uint32_t mode = 0;

 

 

void main(void)

{

   Device_init();

   Device_initGPIO();

 

   Interrupt_initModule();

   Interrupt_initVectorTable();

   Interrupt_register(INT_EPWM1, &epwm1ISR);

 

   GPIO_setPadConfig(0, GPIO_PIN_TYPE_STD);

   GPIO_setPinConfig(GPIO_0_EPWM1A);

   GPIO_setPadConfig(1, GPIO_PIN_TYPE_STD);

   GPIO_setPinConfig(GPIO_1_EPWM1B);

 

   GPIO_setPadConfig(2, GPIO_PIN_TYPE_STD);

   GPIO_setPinConfig(GPIO_2_EPWM2A);

   GPIO_setPadConfig(3, GPIO_PIN_TYPE_STD);

   GPIO_setPinConfig(GPIO_3_EPWM2B);

 

   SysCtl_disablePeripheral(SYSCTL_PERIPH_CLK_TBCLKSYNC);

   initEPWM1();

   initEPWM2();

   SysCtl_enablePeripheral(SYSCTL_PERIPH_CLK_TBCLKSYNC);

       SysCtl_enablePeripheral(SYSCTL_PERIPH_CLK_CLB1);

       SysCtl_enablePeripheral(SYSCTL_PERIPH_CLK_CLB2);

 

       // initialize all CLB tiles

   CLB_enableCLB(CLB1_BASE);

   CLB_enableCLB(CLB2_BASE);

 

   initTILE1(CLB1_BASE);

   initTILE2(CLB2_BASE);

 

   // CLB tile 1 configuration

   CLB_configLocalInputMux(CLB1_BASE, CLB_IN0, CLB_LOCAL_IN_MUX_GLOBAL_IN);

   CLB_configLocalInputMux(CLB1_BASE, CLB_IN1, CLB_LOCAL_IN_MUX_GLOBAL_IN);

   CLB_configLocalInputMux(CLB1_BASE, CLB_IN2, CLB_LOCAL_IN_MUX_GLOBAL_IN);

   CLB_configLocalInputMux(CLB1_BASE, CLB_IN3, CLB_LOCAL_IN_MUX_GLOBAL_IN);

   CLB_configLocalInputMux(CLB1_BASE, CLB_IN4, CLB_LOCAL_IN_MUX_GLOBAL_IN);

   CLB_configLocalInputMux(CLB1_BASE, CLB_IN5, CLB_LOCAL_IN_MUX_GLOBAL_IN);

   CLB_configLocalInputMux(CLB1_BASE, CLB_IN6, CLB_LOCAL_IN_MUX_GLOBAL_IN);

   CLB_configLocalInputMux(CLB1_BASE, CLB_IN7, CLB_LOCAL_IN_MUX_GLOBAL_IN);

 

   CLB_configGlobalInputMux(CLB1_BASE, CLB_IN0, CLB_GLOBAL_IN_MUX_EPWM1A);

   CLB_configGlobalInputMux(CLB1_BASE, CLB_IN1, CLB_GLOBAL_IN_MUX_EPWM1A);

   CLB_configGlobalInputMux(CLB1_BASE, CLB_IN2, CLB_GLOBAL_IN_MUX_EPWM1B);

   CLB_configGlobalInputMux(CLB1_BASE, CLB_IN3, CLB_GLOBAL_IN_MUX_EPWM1B);

   CLB_configGlobalInputMux(CLB1_BASE, CLB_IN4, CLB_GLOBAL_IN_MUX_EPWM1_CTRDIR);

   CLB_configGlobalInputMux(CLB1_BASE, CLB_IN5, CLB_GLOBAL_IN_MUX_EPWM1_CTRDIR);

   CLB_configGlobalInputMux(CLB1_BASE, CLB_IN6, CLB_GLOBAL_IN_MUX_EPWM1_CTRDIR);

   CLB_configGlobalInputMux(CLB1_BASE, CLB_IN7, CLB_GLOBAL_IN_MUX_EPWM1_CTRDIR);

 

   CLB_configGPInputMux(CLB1_BASE, CLB_IN0, CLB_GP_IN_MUX_EXTERNAL);

   CLB_configGPInputMux(CLB1_BASE, CLB_IN1, CLB_GP_IN_MUX_EXTERNAL);

   CLB_configGPInputMux(CLB1_BASE, CLB_IN2, CLB_GP_IN_MUX_EXTERNAL);

   CLB_configGPInputMux(CLB1_BASE, CLB_IN3, CLB_GP_IN_MUX_EXTERNAL);

   CLB_configGPInputMux(CLB1_BASE, CLB_IN4, CLB_GP_IN_MUX_GP_REG);

   CLB_configGPInputMux(CLB1_BASE, CLB_IN5, CLB_GP_IN_MUX_GP_REG);

   CLB_configGPInputMux(CLB1_BASE, CLB_IN6, CLB_GP_IN_MUX_GP_REG);

   CLB_configGPInputMux(CLB1_BASE, CLB_IN7, CLB_GP_IN_MUX_GP_REG);

 

   //CLB_selectInputFilter(CLB1_BASE, CLB_IN0, CLB_FILTER_FALLING_EDGE);

   // CLB_selectInputFilter(CLB1_BASE, CLB_IN2, CLB_FILTER_FALLING_EDGE);

   CLB_selectInputFilter(CLB1_BASE, CLB_IN0, CLB_FILTER_RISING_EDGE);

   CLB_selectInputFilter(CLB1_BASE, CLB_IN2, CLB_FILTER_FALLING_EDGE);

 

   // CLB tile 2 configuration

   CLB_configLocalInputMux(CLB2_BASE, CLB_IN0, CLB_LOCAL_IN_MUX_GLOBAL_IN);

   CLB_configLocalInputMux(CLB2_BASE, CLB_IN1, CLB_LOCAL_IN_MUX_GLOBAL_IN);

   CLB_configLocalInputMux(CLB2_BASE, CLB_IN2, CLB_LOCAL_IN_MUX_GLOBAL_IN);

   CLB_configLocalInputMux(CLB2_BASE, CLB_IN3, CLB_LOCAL_IN_MUX_GLOBAL_IN);

   CLB_configLocalInputMux(CLB2_BASE, CLB_IN4, CLB_LOCAL_IN_MUX_GLOBAL_IN);

   CLB_configLocalInputMux(CLB2_BASE, CLB_IN5, CLB_LOCAL_IN_MUX_GLOBAL_IN);

   CLB_configLocalInputMux(CLB2_BASE, CLB_IN6, CLB_LOCAL_IN_MUX_GLOBAL_IN);

   CLB_configLocalInputMux(CLB2_BASE, CLB_IN7, CLB_LOCAL_IN_MUX_GLOBAL_IN);

 

   CLB_configGlobalInputMux(CLB2_BASE, CLB_IN0, CLB_GLOBAL_IN_MUX_EPWM2A);

   CLB_configGlobalInputMux(CLB2_BASE, CLB_IN1, CLB_GLOBAL_IN_MUX_EPWM2A);

   CLB_configGlobalInputMux(CLB2_BASE, CLB_IN2, CLB_GLOBAL_IN_MUX_EPWM2B);

   CLB_configGlobalInputMux(CLB2_BASE, CLB_IN3, CLB_GLOBAL_IN_MUX_EPWM2B);

   CLB_configGlobalInputMux(CLB2_BASE, CLB_IN4, CLB_GLOBAL_IN_MUX_EPWM2_CTRDIR);

   CLB_configGlobalInputMux(CLB2_BASE, CLB_IN5, CLB_GLOBAL_IN_MUX_EPWM2_CTRDIR);

   CLB_configGlobalInputMux(CLB2_BASE, CLB_IN6, CLB_GLOBAL_IN_MUX_EPWM2_CTRDIR);

   CLB_configGlobalInputMux(CLB2_BASE, CLB_IN7, CLB_GLOBAL_IN_MUX_EPWM2_CTRDIR);

 

   CLB_configGPInputMux(CLB2_BASE, CLB_IN0, CLB_GP_IN_MUX_EXTERNAL);

   CLB_configGPInputMux(CLB2_BASE, CLB_IN1, CLB_GP_IN_MUX_EXTERNAL);

   CLB_configGPInputMux(CLB2_BASE, CLB_IN2, CLB_GP_IN_MUX_EXTERNAL);

   CLB_configGPInputMux(CLB2_BASE, CLB_IN3, CLB_GP_IN_MUX_EXTERNAL);

   CLB_configGPInputMux(CLB2_BASE, CLB_IN4, CLB_GP_IN_MUX_GP_REG);

   CLB_configGPInputMux(CLB2_BASE, CLB_IN5, CLB_GP_IN_MUX_GP_REG);

   CLB_configGPInputMux(CLB2_BASE, CLB_IN6, CLB_GP_IN_MUX_GP_REG);

   CLB_configGPInputMux(CLB2_BASE, CLB_IN7, CLB_GP_IN_MUX_GP_REG);

 

   // CLB_selectInputFilter(CLB2_BASE, CLB_IN0, CLB_FILTER_FALLING_EDGE);

   // CLB_selectInputFilter(CLB2_BASE, CLB_IN2, CLB_FILTER_FALLING_EDGE);

   CLB_selectInputFilter(CLB2_BASE, CLB_IN0, CLB_FILTER_RISING_EDGE);

   CLB_selectInputFilter(CLB2_BASE, CLB_IN2, CLB_FILTER_FALLING_EDGE);

 

   // start PWMs

   EPWM_setTimeBaseCounterMode(EPWM1_BASE, EPWM_COUNTER_MODE_UP_DOWN);

   EPWM_setTimeBaseCounterMode(EPWM2_BASE, EPWM_COUNTER_MODE_UP_DOWN);

 

   Interrupt_enable(INT_EPWM1);

   EINT;

 

   while(1)

   {

       asm(" NOP");

       if (g_u16_Fault_Protection== 1)

       {

           EPWM_setActionQualifierContSWForceAction(EPWM1_BASE, EPWM_AQ_OUTPUT_A,EPWM_AQ_SW_OUTPUT_LOW);

           EPWM_setActionQualifierContSWForceAction(EPWM1_BASE,EPWM_AQ_OUTPUT_B,EPWM_AQ_SW_OUTPUT_LOW);

           EPWM_setActionQualifierContSWForceAction(EPWM2_BASE, EPWM_AQ_OUTPUT_A,EPWM_AQ_SW_OUTPUT_LOW);

           EPWM_setActionQualifierContSWForceAction(EPWM2_BASE,EPWM_AQ_OUTPUT_B,EPWM_AQ_SW_OUTPUT_LOW);

 

 

       }

       else

       {

           EPWM_setActionQualifierContSWForceAction(EPWM1_BASE, EPWM_AQ_OUTPUT_A,EPWM_AQ_SW_DISABLED);

           EPWM_setActionQualifierContSWForceAction(EPWM1_BASE,EPWM_AQ_OUTPUT_B,EPWM_AQ_SW_DISABLED);

           EPWM_setActionQualifierContSWForceAction(EPWM2_BASE, EPWM_AQ_OUTPUT_A,EPWM_AQ_SW_DISABLED);

           EPWM_setActionQualifierContSWForceAction(EPWM2_BASE,EPWM_AQ_OUTPUT_B,EPWM_AQ_SW_DISABLED);

 

       }

   }

}

 

 

void initEPWM1()

{

   EPWM_setTimeBasePeriod(EPWM1_BASE, EPWM1_TIMER_TBPRD);

   EPWM_setPhaseShift(EPWM1_BASE, 0U);

   EPWM_setTimeBaseCounter(EPWM1_BASE, 0U);

 

   EPWM_enableSyncOutPulseSource(EPWM1_BASE, EPWM_SYNC_OUT_PULSE_ON_CNTR_ZERO);

 

   EPWM_setCounterCompareValue(EPWM1_BASE, EPWM_COUNTER_COMPARE_A, EPWM1_CMPA);

   EPWM_setCounterCompareValue(EPWM1_BASE, EPWM_COUNTER_COMPARE_B, EPWM1_CMPB);

 

   EPWM_disablePhaseShiftLoad(EPWM1_BASE);

   EPWM_setClockPrescaler(EPWM1_BASE, EPWM_CLOCK_DIVIDER_1, EPWM_HSCLOCK_DIVIDER_1);

 

   EPWM_setCounterCompareShadowLoadMode(EPWM1_BASE, EPWM_COUNTER_COMPARE_A, EPWM_COMP_LOAD_ON_CNTR_ZERO);

   EPWM_setCounterCompareShadowLoadMode(EPWM1_BASE, EPWM_COUNTER_COMPARE_B, EPWM_COMP_LOAD_ON_CNTR_ZERO);

 

   EPWM_setActionQualifierAction(EPWM1_BASE, EPWM_AQ_OUTPUT_A, EPWM_AQ_OUTPUT_HIGH, EPWM_AQ_OUTPUT_ON_TIMEBASE_DOWN_CMPA);

   EPWM_setActionQualifierAction(EPWM1_BASE, EPWM_AQ_OUTPUT_A, EPWM_AQ_OUTPUT_LOW, EPWM_AQ_OUTPUT_ON_TIMEBASE_UP_CMPB);

 

   EPWM_setActionQualifierAction(EPWM1_BASE, EPWM_AQ_OUTPUT_B, EPWM_AQ_OUTPUT_LOW, EPWM_AQ_OUTPUT_ON_TIMEBASE_DOWN_CMPA);

   EPWM_setActionQualifierAction(EPWM1_BASE, EPWM_AQ_OUTPUT_B, EPWM_AQ_OUTPUT_HIGH, EPWM_AQ_OUTPUT_ON_TIMEBASE_UP_CMPB);

 

   EPWM_setInterruptSource(EPWM1_BASE, EPWM_INT_TBCTR_ZERO);

   EPWM_enableInterrupt(EPWM1_BASE);

   EPWM_setInterruptEventCount(EPWM1_BASE, 3U);

}

 

 

void initEPWM2()

{

   EPWM_setTimeBasePeriod(EPWM2_BASE, EPWM2_TIMER_TBPRD);

   EPWM_setPhaseShift(EPWM2_BASE, 0U);

   EPWM_setTimeBaseCounter(EPWM2_BASE, 0U);

 

   EPWM_enablePhaseShiftLoad(EPWM2_BASE);

   EPWM_setPhaseShift(EPWM2_BASE, 0U);

 

   EPWM_setCounterCompareValue(EPWM2_BASE, EPWM_COUNTER_COMPARE_A, EPWM2_CMPA);

   EPWM_setCounterCompareValue(EPWM2_BASE, EPWM_COUNTER_COMPARE_B, EPWM2_CMPB);

 

   EPWM_setClockPrescaler(EPWM2_BASE, EPWM_CLOCK_DIVIDER_1, EPWM_HSCLOCK_DIVIDER_1);

 

   EPWM_setCounterCompareShadowLoadMode(EPWM2_BASE, EPWM_COUNTER_COMPARE_A, EPWM_COMP_LOAD_ON_CNTR_ZERO);

   EPWM_setCounterCompareShadowLoadMode(EPWM2_BASE, EPWM_COUNTER_COMPARE_B, EPWM_COMP_LOAD_ON_CNTR_ZERO);

 

   EPWM_setActionQualifierAction(EPWM2_BASE, EPWM_AQ_OUTPUT_A, EPWM_AQ_OUTPUT_HIGH, EPWM_AQ_OUTPUT_ON_TIMEBASE_DOWN_CMPA);

   EPWM_setActionQualifierAction(EPWM2_BASE, EPWM_AQ_OUTPUT_A, EPWM_AQ_OUTPUT_LOW, EPWM_AQ_OUTPUT_ON_TIMEBASE_UP_CMPB);

 

   EPWM_setActionQualifierAction(EPWM2_BASE, EPWM_AQ_OUTPUT_B, EPWM_AQ_OUTPUT_LOW, EPWM_AQ_OUTPUT_ON_TIMEBASE_DOWN_CMPA);

   EPWM_setActionQualifierAction(EPWM2_BASE, EPWM_AQ_OUTPUT_B, EPWM_AQ_OUTPUT_HIGH, EPWM_AQ_OUTPUT_ON_TIMEBASE_UP_CMPB);

}

 

__interrupt void epwm1ISR(void)

{

   EPWM_clearEventTriggerInterruptFlag(EPWM1_BASE);

   Interrupt_clearACKGroup(INTERRUPT_ACK_GROUP3);

 

   if (mode == 0)

   {

       CLB_setOutputMask(CLB1_BASE, 0x5, false);

       CLB_setOutputMask(CLB1_BASE, 0x4, false);

       CLB_setOutputMask(CLB2_BASE, 0x5, false);

       CLB_setOutputMask(CLB2_BASE, 0x4, false);

   }

   else

   {

       CLB_setOutputMask(CLB1_BASE, 0x5, true);

       CLB_setOutputMask(CLB1_BASE, 0x4, true);

       CLB_setOutputMask(CLB2_BASE, 0x5, true);

       CLB_setOutputMask(CLB2_BASE, 0x4, true);

   }

   asm(" NOP");

}

 

/* end of file */

Logic of CLB:

PWM frequency:66.7Khz

PWM duty:0.0333

Dead time:0.2us

Phase shift angle:165°

The simulation results are as follows: