Other Parts Discussed in Thread: C2000WARE
我参照ti\c2000\C2000Ware_3_03_00_00\device_support\f2837xd\examples\cpu1\adc_soc_software\cpu01
修改后,debug时发现没有读数,不知怎么回事
//###########################################################################
//
// FILE: main.c
//
//###########################################################################
//
// Included Files
//
#include "main.h"
#include "algorithm.h"
Uint16 AdcdResult0;
//
// Main
//
void main(void)
{
//
// Step 1. Initialize System Control
//
InitSysCtrl();
//
// Step 2. Initialize GPIO
//
InitGpio();
ConfigureGpio();
//
// Step 3. Clear all interrupts and initialize PIE vector table
//
DINT;
//
// Initialize the PIE control registers to their default state
//
InitPieCtrl();
//
// Disable CPU interrupts and clear all CPU interrupt flags
//
IER = 0x0000;
IFR = 0x0000;
//
// Initialize the PIE vector table with pointers to the shell Interrupt Service Routines (ISR)
//
InitPieVectTable();
ConfigurePieVectTable();
//
// Step 4. Initialize the Device Peripheral
//
// ConfigureADC();
SET_MUX_EN;
SET_MUX_A1;
SET_MUX_A0;
EALLOW;
AdcdRegs.ADCCTL2.bit.PRESCALE = 6; //set ADCCLK divider to /4
AdcSetMode(ADC_ADCD, ADC_RESOLUTION_12BIT, ADC_SIGNALMODE_SINGLE);
AdcdRegs.ADCCTL1.bit.INTPULSEPOS = 1;
AdcdRegs.ADCCTL1.bit.ADCPWDNZ = 1;
DELAY_US(1000);
EDIS;
EALLOW;
AdcdRegs.ADCSOC0CTL.bit.CHSEL = 0; //SOC0 will convert pin A2
AdcdRegs.ADCSOC0CTL.bit.ACQPS = 63; //sample window is acqps +
AdcdRegs.ADCINTSEL1N2.bit.INT1SEL = 1; //end of SOC1 will set INT1 flag
AdcdRegs.ADCINTSEL1N2.bit.INT1E = 1; //enable INT1 flag
AdcdRegs.ADCINTFLGCLR.bit.ADCINT1 = 1; //make sure INT1 flag is cleared
EDIS;
// InitCpuTimers();
// ConfigureCpuTimer();
// ConfigureExternalInterrupt();
ConfigureSci();
DisableEpwm();
ConfigureEPwm();
// EnableEpwm();
//
// Step 5. User specific code, enable interrupts
//
EnablingInterrupts();
//
// Enable global Interrupts and higher priority real-time debug events
//
EINT; // Enable Global interrupt INTM
ERTM; // Enable Global realtime interrupt DBGM
//
// for(;;)
//
do
{
AdcdRegs.ADCSOCFRC1.all = 0x0001; //SOC0 and SOC1
while(AdcdRegs.ADCINTFLG.bit.ADCINT1 == 0);
AdcdRegs.ADCINTFLGCLR.bit.ADCINT1 = 1;
AdcdResult0 = AdcdResultRegs.ADCRESULT0;
}while(1);
}