在做无传感器控制时,修改电机参数,Base_Voltage 是说电机的额定电压峰值吗? 后面的Vdc/ 根号3是什么意思?
不太懂 这里的Base_Voltage 怎么取值
// Define the base quantites
#define BASE_VOLTAGE 236.14 // Base peak phase voltage (volt), Vdc/sqrt(3)
#define BASE_CURRENT 10 // Base peak phase current (amp), Max. measurable peak curr.
#define BASE_TORQUE // Base torque (N.m)
#define BASE_FLUX // Base flux linkage (volt.sec/rad)
#define BASE_FREQ 200 // Base electrical frequency (Hz)