AdcRegs.INTSEL1N2.bit.INT1SEL = 8; //setup EOC5 to trigger ADCINT1 to fire,SOC5转换完成产生中断
AdcRegs.ADCSAMPLEMODE.bit.SIMULEN0 = 0; //SOC0,SOC1 SEQUENTIAL Sampling Enable //顺序采样
AdcRegs.ADCSAMPLEMODE.bit.SIMULEN2 = 0; //SOC2,SOC3 SEQUENTIAL Sampling Enable
AdcRegs.ADCSAMPLEMODE.bit.SIMULEN4 = 0; //SOC4,SOC5 SEQUENTIAL Sampling Enable
AdcRegs.ADCSAMPLEMODE.bit.SIMULEN6 = 0;
AdcRegs.ADCSAMPLEMODE.bit.SIMULEN8 = 0;
AdcRegs.ADCSOC0CTL.bit.CHSEL = 7; //SOC0 ADCINA1 //ADCINA7
AdcRegs.ADCSOC1CTL.bit.CHSEL = 8; //SOC0 ADCINA1 //ADCINB0
AdcRegs.ADCSOC2CTL.bit.CHSEL = 9; //SOC0 ADCINA1 //ADCINB1
AdcRegs.ADCSOC3CTL.bit.CHSEL = 10; //SOC0 ADCINA1 //ADCINB2
AdcRegs.ADCSOC4CTL.bit.CHSEL = 11; //SOC0 ADCINA1 //ADCINB3
AdcRegs.ADCSOC5CTL.bit.CHSEL = 12; //SOC0 ADCINA1 //ADCINB4
AdcRegs.ADCSOC6CTL.bit.CHSEL = 14; //SOC0 ADCINA1 //ADCINB6
AdcRegs.ADCSOC7CTL.bit.CHSEL = 15; //SOC0 ADCINA1 //ADCINB7
AdcRegs.ADCSOC8CTL.bit.CHSEL = 6; //ADCINA6
AdcRegs.ADCSOC0CTL.bit.TRIGSEL = 0x00; //ADCTRIG0- Software only
AdcRegs.ADCSOC1CTL.bit.TRIGSEL = 0x00; //ADCTRIG0- Software only
AdcRegs.ADCSOC2CTL.bit.TRIGSEL = 0x00; //ADCTRIG0- Software only
AdcRegs.ADCSOC3CTL.bit.TRIGSEL = 0x00; //ADCTRIG0- Software only
AdcRegs.ADCSOC4CTL.bit.TRIGSEL = 0x00; //ADCTRIG0- Software only
AdcRegs.ADCSOC5CTL.bit.TRIGSEL = 0x00; //ADCTRIG0- Software only
AdcRegs.ADCSOC6CTL.bit.TRIGSEL = 0x00; //ADCTRIG0- Software only
AdcRegs.ADCSOC7CTL.bit.TRIGSEL = 0x00; //ADCTRIG0- Software only
AdcRegs.ADCSOC8CTL.bit.TRIGSEL = 0x00; //ADCTRIG0- Software only
//Sample window is 7 cycles long (6 + 1 clock cycles).
AdcRegs.ADCSOC0CTL.bit.ACQPS = 6;
AdcRegs.ADCSOC1CTL.bit.ACQPS = 6;
AdcRegs.ADCSOC2CTL.bit.ACQPS = 6;
AdcRegs.ADCSOC3CTL.bit.ACQPS = 6;
AdcRegs.ADCSOC4CTL.bit.ACQPS = 6;
AdcRegs.ADCSOC5CTL.bit.ACQPS = 6;
AdcRegs.ADCSOC6CTL.bit.ACQPS = 6;
AdcRegs.ADCSOC7CTL.bit.ACQPS = 6;
AdcRegs.ADCSOC8CTL.bit.ACQPS = 6;