Part Number: TMS320F280025C
库函数已经调试通过,并没有找到对应的寄存器历程,所以就改了2803x的历程,但并没有效果,查看寄存器发现无论如何发送都没有接受到任何数据
调试两天后无果,所以来论坛问问大家,希望大佬能指点一下
代码如下:
#include "F28x_Project.h" // Device Headerfile and Examples Include File
//
// Function Prototypes
//
__interrupt void Lina_Level0_ISR(void);
__interrupt void Lina_Level1_ISR(void);
void scia_fifo_init(void);
void PackTxBuffers(void);
void UnpackRxBuffers(void);
void CheckData(void);
void SetupSCI(void);
void error(void);
Uint16 sdataA[4]; // Send data for SCI-A
Uint16 rdataA[4]; // Received data for SCI-A
Uint32 LinL0IntCount; // Counter for L0 interrupts
Uint32 LinL1IntCount; // Counter for L0 interrupts
Uint32 LinL0IntVect; // Vector for L0 interrupts
Uint32 LinL1IntVect; // Vector for L1interrupts
Uint16 i; // Generic iterator
void main(void)
{
//
// Initialize Variables
//
LinL0IntCount = 0;
LinL0IntVect = 0;
LinL1IntCount = 0;
LinL1IntVect = 0;
//
// Step 1. Initialize System Control:
// PLL, WatchDog, enable Peripheral Clocks
// This example function is found in the DSP2803x_SysCtrl.c file.
//
InitSysCtrl();
InitGpio();
EALLOW;
GpioCtrlRegs.GPAPUD.bit.GPIO28 = 0;
GpioCtrlRegs.GPAPUD.bit.GPIO29 = 0;
GpioCtrlRegs.GPAQSEL2.bit.GPIO28 = 3;
GpioCtrlRegs.GPAQSEL2.bit.GPIO29 = 3;
GpioCtrlRegs.GPAGMUX2.bit.GPIO28 = 2;
GpioCtrlRegs.GPAMUX2.bit.GPIO28 = 2;
GpioCtrlRegs.GPAGMUX2.bit.GPIO29 = 2;
GpioCtrlRegs.GPAMUX2.bit.GPIO29 = 2;
EDIS;
DINT;
InitPieCtrl();
//
// Disable CPU interrupts and clear all CPU interrupt flags:
//
IER = 0x0000;
IFR = 0x0000;
InitPieVectTable();
EALLOW; // This is needed to write to EALLOW protected registers
PieVectTable.LINA_0_INT = &Lina_Level0_ISR;
PieVectTable.LINA_1_INT = &Lina_Level1_ISR;
EDIS; // This is needed to disable write to EALLOW protected registers
SetupSCI();
for(i = 0; i<4; i++)
{
sdataA[i] = i;
}
EALLOW;
PieCtrlRegs.PIECTRL.bit.ENPIE = 1; // Enable the PIE block
PieCtrlRegs.PIEIER9.bit.INTx3=1; // PIE Group 9, INT3
PieCtrlRegs.PIEIER9.bit.INTx4=1; // PIE Group 9, INT4
IER = 0x100; // Enable CPU INT
EINT;
while(LinaRegs.SCIFLR.bit.IDLE == 1);
PackTxBuffers();
for(;;);
}
__interrupt void Lina_Level0_ISR(void)
{
//
// Increment the interrupt counter
//
LinL0IntCount++;
//
// Read-clear the interrupt vector
//
LinL0IntVect = LinaRegs.SCIINTVECT0.all;
if(LinL0IntVect == 11)
{
//
// Move data from receive buffers to data arrays
//
UnpackRxBuffers();
PackTxBuffers();
}
else
{
}
PieCtrlRegs.PIEACK.all = PIEACK_GROUP9;
}
__interrupt void
Lina_Level1_ISR(void)
{
//
// Increment the interrupt counter
//
LinL1IntCount++;
LinL1IntVect = LinaRegs.SCIINTVECT1.all;
//
// Acknowledge the PIE to be able to receive more interrupts
//
PieCtrlRegs.PIEACK.all = PIEACK_GROUP9;
}
void
PackTxBuffers(void)
{
LinaRegs.LINTD0.bit.TD0 = sdataA[0] >> 8;
LinaRegs.LINTD0.bit.TD1 = sdataA[0] & 0x00FF;
LinaRegs.LINTD0.bit.TD2 = sdataA[1] >> 8;
LinaRegs.LINTD0.bit.TD3 = sdataA[1] & 0x00FF;
LinaRegs.LINTD1.bit.TD4 = sdataA[2] >> 8;
LinaRegs.LINTD1.bit.TD5 = sdataA[2] & 0x00FF;
LinaRegs.LINTD1.bit.TD6 = sdataA[3] >> 8;
LinaRegs.LINTD1.bit.TD7 = sdataA[3] & 0x00FF;
}
void
UnpackRxBuffers(void)
{
Uint32 ReadData;
ReadData = LinaRegs.LINRD0.all;
rdataA[0] = (ReadData & 0xFFFF0000) >> 16;
rdataA[1] = ReadData & 0x0000FFFF;
ReadData = LinaRegs.LINRD1.all;
rdataA[2] = (ReadData & 0xFFFF0000) >> 16;
rdataA[3] = ReadData & 0x0000FFFF;
}
void
CheckData(void)
{
for(i = 0; i < 4; i++)
{
if(sdataA[i] != rdataA[i])
{
// error();
}
sdataA[i] += 4;
}
}
void
SetupSCI(void)
{
//
// Allow write to protected registers
//
EALLOW;
LinaRegs.SCIGCR0.bit.RESET = 0; //Into reset
LinaRegs.SCIGCR0.bit.RESET = 1; //Out of reset
LinaRegs.SCIGCR1.bit.SWnRST = 0; //Into software reset
LinaRegs.SCIGCR1.bit.COMMMODE = 0; //Idle-Line Mode
LinaRegs.SCIGCR1.bit.TIMINGMODE = 1; //Asynchronous Timing
LinaRegs.SCIGCR1.bit.PARITYENA = 0; //No Parity Check
LinaRegs.SCIGCR1.bit.PARITY = 0; //Odd Parity
LinaRegs.SCIGCR1.bit.STOP = 0; //One Stop Bit
LinaRegs.SCIGCR1.bit.CLK_MASTER = 1; //Enable SCI Clock
LinaRegs.SCIGCR1.bit.LINMODE = 0; //SCI Mode
LinaRegs.SCIGCR1.bit.SLEEP = 0; //Ensure Out of Sleep
LinaRegs.SCIGCR1.bit.MBUFMODE = 0; //Buffered Mode
LinaRegs.SCIGCR1.bit.LOOPBACK = 0; //Internal Loopback
LinaRegs.SCIGCR1.bit.CONT = 1; //Continue on Suspend
LinaRegs.SCIGCR1.bit.RXENA = 1; //Enable RX
LinaRegs.SCIGCR1.bit.TXENA = 1; //Enable TX
LinaRegs.IODFTCTRL.bit.IODFTENA = 0x0;
//
// Set transmission length
//
LinaRegs.SCIFORMAT.bit.CHAR = 7; //Eight bits
LinaRegs.SCIFORMAT.bit.LENGTH = 7; //Eight bytes
LinaRegs.BRSR.bit.SCI_LIN_PSL = 0x0144; //19.2 kbps for SYSCLKOUT = 60 MHz
LinaRegs.BRSR.bit.M = 0x08;
LinaRegs.SCISETINT.bit.SETRXINT = 1; //Enable RX interrupt
LinaRegs.SCISETINT.bit.SETTXINT = 1; //Enable RX interrupt
LinaRegs.SCICLEARINTLVL.all = 0xFFFFFFFF;
LinaRegs.SCIGCR1.bit.SWnRST = 1; //bring out of software reset
EDIS;
}