我想生成带死区互补HRPWM。死区时间为40ns,但使用高分辨率的比较A时,会对死区时间产生影响。采用利用高分辨率的DB死区,在原有的DB死区上再叠加一定的高分辨率延时,来补偿死区。但示波器测量结果发现我的死区延时实际值和理论值不符。下面是我的代码,请大家帮我找一下错误好吗?void UserInitEpwm3()
{
EPwm3Regs.CMPA.bit.CMPA =33; //EPWM_CMP3A;
//EPwm3Regs.CMPB.bit.CMPB = EPWM_CMP3B;//33;
EPwm3Regs.TBPRD = 99; /*Time Base Period Register*/
EPwm3Regs.CMPA.bit.CMPAHR = 12096;//EPWM_CMP3AHR; //25*256;// 10688;
//EPwm3Regs.CMPB.bit.CMPBHR =0; //12096;
EPwm3Regs.TBCTL.bit.CLKDIV = 0x0; /*Time Base Clock Pre-Scale Bits*/
EPwm3Regs.TBCTL.bit.CTRMODE = 0x0; /*Counter Mode*/
EPwm3Regs.TBCTL.bit.FREE_SOFT = 0; /*Emulation Mode Bits*/
EPwm3Regs.TBCTL.bit.HSPCLKDIV = 0x0; /*High Speed Time Base Clock Pre-Scale Bits*/
EPwm3Regs.TBCTL.bit.PHSDIR = 0x1; /*Phase Direction Bit*/
EPwm3Regs.TBCTL.bit.PHSEN = 0x1; /*Counter Reg Load from Phase Reg Enable*/
EPwm3Regs.TBCTL.bit.PRDLD = 0x1; /*Active Period Reg Load from Shadow Select*/
/*PWM.TBCTL.bit.SWFSYNC*/
// EPwm3Regs.TBCTL.bit.SYNCOSEL = 0x3; /*Sync Output Select*/
EPwm3Regs.TBCTL.bit.SYNCOSEL =0x3;
EPwm3Regs.TBCTR = 0; /*Time Base Counter Register*/
EPwm3Regs.TBPHS.bit.TBPHS = 0; /*Phase Offset Register*/
/*------------------------------Counter-Compare Submodule----------------------------------------*/
EPwm3Regs.CMPCTL.bit.SHDWAMODE = 0x0;
EPwm3Regs.CMPCTL.bit.SHDWBMODE = 0x0;
EPwm3Regs.CMPCTL.bit.LOADAMODE = 0x0;
EPwm3Regs.CMPCTL.bit.LOADBMODE = 0x0;
// EPwm3Regs.CMPA.bit.CMPA = EPWM_CMP4A;
// EPwm3Regs.CMPB.bit.CMPB = 0;
/*------------------------------Action-Qualifier Submodule---------------------------------------*/
EPwm3Regs.AQCTLA.bit.ZRO= 0x2;
EPwm3Regs.AQCTLA.bit.CAU = 0x1;
EPwm3Regs.AQCTLB.bit.ZRO = 0x2;
EPwm3Regs.AQCTLB.bit.CBU = 0x1;
EPwm3Regs.AQSFRC.bit.RLDCSF = 0;
EPwm3Regs.AQCSFRC.bit.CSFA = 0;
EPwm3Regs.AQCSFRC.bit.CSFB = 0;
/*------------------------------Dead-Band Submodule----------------------------------------------*/
EPwm3Regs.DBCTL.bit.HALFCYCLE = 1;
EPwm3Regs.DBCTL.bit.IN_MODE = 0;
EPwm3Regs.DBCTL.bit.OUT_MODE = 0x3;
EPwm3Regs.DBCTL.bit.POLSEL = 0x2;
EPwm3Regs.DBFED.bit.DBFED =DB_DBFED+1;
EPwm3Regs.DBRED.bit.DBRED = DB_DBFED;
/*------------------------------PWM-Chopper Control Submodule------------------------------------*/
// EPwm3Regs.PCCTL.bit.CHPEN = 0; /*PWM-Chopping Enable*/
EALLOW;
EPwm3Regs.HRCNFG.all = 0x0;
EPwm3Regs.HRCNFG.bit.EDGMODE = HR_FEP; // MEP control on both edges
EPwm3Regs.HRCNFG.bit.CTLMODE = HR_CMP; // CMPAHR and TBPRDHR HR control
EPwm3Regs.HRCNFG.bit.HRLOAD = HR_CTR_ZERO_PRD; // load on CTR = 0 and CTR = TBPRD
EPwm3Regs.HRCNFG.bit.EDGMODEB = HR_FEP; // MEP control on both edges
EPwm3Regs.HRCNFG.bit.CTLMODEB = HR_CMP; // CMPBHR and TBPRDHR HR control
EPwm3Regs.HRCNFG.bit.HRLOADB = HR_CTR_ZERO_PRD; // load on CTR = 0 and CTR = TBPRD
//EPwm3Regs.HRCNFG.bit.AUTOCONV = 1; // Enable autoconversion for HR period
EPwm3Regs.HRCNFG2.bit.CTLMODEDBFED = 0x2;
EPwm3Regs.HRCNFG2.bit.CTLMODEDBRED = 0x2;
EPwm3Regs.HRCNFG2.bit.EDGMODEDB = 0x2;
EPwm3Regs.DBFEDHR.bit.DBFEDHR = 39*256;
EPwm3Regs.HRPCTL.bit.TBPHSHRLOADE = 1; // Enable TBPHSHR sync (required for updwn count HR control)
EPwm3Regs.HRPCTL.bit.HRPE = 1; // Turn on high-resolution period control.
EPwm3Regs.TBCTL.bit.SWFSYNC = 1; // Synchronize high resolution phase to start HR period
EDIS;
}
interrupt void cpu_timer0_isr(void)
{
epwm3a_integra = (long)(TB_TBPRD_DIV2 + TB_TBPRD_DIV2 * AC_MI * fSinTable[SysTick]);
epwm3a_frac = (TB_TBPRD_DIV2 + TB_TBPRD_DIV2 * AC_MI * fSinTable[SysTick])-epwm3a_integra;
epwm4a_integra = (long)(TB_TBPRD_DIV2 + TB_TBPRD_DIV2 * AC_MI * fSinTable[SysTick]);
epwm4a_frac = (TB_TBPRD_DIV2 + TB_TBPRD_DIV2 * AC_MI * fSinTable[SysTick])-epwm4a_integra;
EPWM_CMP3A = epwm3a_integra;
EPWM_CMP3AHR = (long)(epwm3a_frac * MEP_ScaleFactor + 0.5) <<8;
EPWM_CMP4A = epwm4a_integra;
EPWM_CMP4AHR = (long)(epwm4a_frac * MEP_ScaleFactor + 0.5) <<8;
EPWM3_DBFED = DB_DBFED + (long)(epwm3a_frac * 2);
epwm3a_DB_frac = epwm3a_frac*2 - (long)(epwm3a_frac * 2);
EPWM4_DBFED = DB_DBFED + (long)(epwm4a_frac * 2);
epwm4a_DB_frac = epwm4a_frac*2 - (long)(epwm4a_frac * 2);
EPWM3_DBFEDHR = (long)(epwm3a_DB_frac * MEP_ScaleFactor + 0.5)<<9;
EPWM4_DBFEDHR = (long)(epwm4a_DB_frac * MEP_ScaleFactor + 0.5)<<9;
SysTick ++;
if(SysTick >= 1000) SysTick = 0;
// Acknowledge this interrupt to receive more interrupts from group 1
PieCtrlRegs.PIEACK.all = PIEACK_GROUP1; // Acknowledge interrupt to PIE
//CpuTimer0Regs.TCR.bit.TIF = 1; //Clear INT SEQ1 bit
CpuTimer0Regs.TCR.bit.TRB = 1; //override initial value
}