Part Number: TMS320F2800137
您好
每次reset後,都必須從自己設計的Bootloader跳轉到APP,那麼我要如何從Bootloader跳轉到APP,APP的cmd file又該如何正確修改(APP起始位置為0x0008C000),下列代碼是我修改過的,謝謝。
MEMORY
{
BEGIN_APP : origin = 0x0008C000, length = 0x00000010
BOOT_RSVD : origin = 0x00000002, length = 0x00000126
RAMM0 : origin = 0x00000128, length = 0x000002D8
RAMM1 : origin = 0x00000400, length = 0x000003F8
// RAMM1_RSVD : origin = 0x000007F8, length = 0x00000008 /* Reserve and do not use for code as per the errata advisory "Memory: Prefetching Beyond Valid Memory" */
RAMLS0 : origin = 0x00008000, length = 0x00002000
RAMLS1 : origin = 0x0000A000, length = 0x00001FF8
// RAMLS1_RSVD : origin = 0x0000BFF8, length = 0x00000008 /* Reserve and do not use for code as per the errata advisory "Memory: Prefetching Beyond Valid Memory" */
RESET : origin = 0x003FFFC0, length = 0x00000002
/* Flash sectors */
FLASH_BANK0_SEC_0_7 : origin = 0x080002, length = 0x1FFE /* on-chip Flash */
FLASH_BANK0_SEC_8_15 : origin = 0x082000, length = 0x2000 /* on-chip Flash */
FLASH_BANK0_SEC_16_23 : origin = 0x084000, length = 0x2000 /* on-chip Flash */
FLASH_BANK0_SEC_24_31 : origin = 0x086000, length = 0x2000 /* on-chip Flash */
FLASH_BANK0_SEC_32_29 : origin = 0x088000, length = 0x2000 /* on-chip Flash */
FLASH_BANK0_SEC_40_47 : origin = 0x08A000, length = 0x2000 /* on-chip Flash */
//FLASH_BANK0_SEC_48_55 : origin = 0x08C000, length = 0x2000 /* on-chip Flash */
FLASH_BANK0_SEC_48_55 : origin = 0x08C010, length = 0x1FF0 /* on-chip Flash */
FLASH_BANK0_SEC_56_63 : origin = 0x08E000, length = 0x2000 /* on-chip Flash */
FLASH_BANK0_SEC_64_71 : origin = 0x090000, length = 0x2000 /* on-chip Flash */
FLASH_BANK0_SEC_72_79 : origin = 0x092000, length = 0x2000 /* on-chip Flash */
FLASH_BANK0_SEC_80_87 : origin = 0x094000, length = 0x2000 /* on-chip Flash */
FLASH_BANK0_SEC_88_95 : origin = 0x096000, length = 0x2000 /* on-chip Flash */
FLASH_BANK0_SEC_96_103 : origin = 0x098000, length = 0x2000 /* on-chip Flash */
FLASH_BANK0_SEC_104_111 : origin = 0x09A000, length = 0x2000 /* on-chip Flash */
FLASH_BANK0_SEC_112_119 : origin = 0x09C000, length = 0x2000 /* on-chip Flash */
FLASH_BANK0_SEC_120_127 : origin = 0x09E000, length = 0x1FF0 /* on-chip Flash */
// FLASH_BANK0_SEC_127_RSVD : origin = 0x0A0FF0, length = 0x0010 /* Reserve and do not use for code as per the errata advisory "Memory: Prefetching Beyond Valid Memory" */
}
SECTIONS
{
codestart : > BEGIN_APP //BEGIN
//.text : >> FLASH_BANK0_SEC_8_15 | FLASH_BANK0_SEC_16_23 | FLASH_BANK0_SEC_24_31, ALIGN(8)
//.cinit : > FLASH_BANK0_SEC_0_7, ALIGN(8)
//.switch : > FLASH_BANK0_SEC_0_7, ALIGN(8)
.text : >> FLASH_BANK0_SEC_56_63 | FLASH_BANK0_SEC_64_71 | FLASH_BANK0_SEC_72_79, ALIGN(8)
.cinit : > FLASH_BANK0_SEC_48_55, ALIGN(8)
.switch : > FLASH_BANK0_SEC_48_55, ALIGN(8)
.reset : > RESET, TYPE = DSECT /* not used, */
.stack : > RAMM1
#if defined(__TI_EABI__)
.bss : > RAMLS0
.bss:output : > RAMLS0
//.init_array : >> FLASH_BANK0_SEC_0_7, ALIGN(8)
//.const : >> FLASH_BANK0_SEC_32_29, ALIGN(8)
.init_array : >> FLASH_BANK0_SEC_48_55, ALIGN(8)
.const : >> FLASH_BANK0_SEC_80_87, ALIGN(8)
.data : > RAMLS0
.sysmem : > RAMLS0
.bss:cio : > RAMLS0
#else
//.pinit : >> FLASH_BANK0_SEC_0_7, ALIGN(8)
.pinit : >> FLASH_BANK0_SEC_48_55, ALIGN(8)
.ebss : > RAMLS0
//.econst : >> FLASH_BANK0_SEC_32_29, ALIGN(8)
.econst : >> FLASH_BANK0_SEC_80_87, ALIGN(8)
.esysmem : > RAMLS0
.cio : > RAMLS0
#endif
#if defined(__TI_EABI__)
//.TI.ramfunc : LOAD = FLASH_BANK0_SEC_0_7,
.TI.ramfunc : LOAD = FLASH_BANK0_SEC_48_55,
RUN = RAMLS0,
LOAD_START(RamfuncsLoadStart),
LOAD_SIZE(RamfuncsLoadSize),
LOAD_END(RamfuncsLoadEnd),
RUN_START(RamfuncsRunStart),
RUN_SIZE(RamfuncsRunSize),
RUN_END(RamfuncsRunEnd),
ALIGN(8)
#else
//.TI.ramfunc : LOAD = FLASH_BANK0_SEC_0_7,
.TI.ramfunc : LOAD = FLASH_BANK0_SEC_48_55,
RUN = RAMLS0,
LOAD_START(_RamfuncsLoadStart),
LOAD_SIZE(_RamfuncsLoadSize),
LOAD_END(_RamfuncsLoadEnd),
RUN_START(_RamfuncsRunStart),
RUN_SIZE(_RamfuncsRunSize),
RUN_END(_RamfuncsRunEnd),
ALIGN(8)
#endif
/* Allocate IQ math areas: */
//IQmath : > FLASH_BANK0_SEC_32_29, ALIGN(8)
//IQmathTables : > FLASH_BANK0_SEC_32_29, ALIGN(8)
IQmath : > FLASH_BANK0_SEC_80_87, ALIGN(8)
IQmathTables : > FLASH_BANK0_SEC_80_87, ALIGN(8)
}