您好
每次reset後,都必須從自己設計的Bootloader跳轉到APP,那麼我要如何從Bootloader跳轉到APP,APP的cmd file又該如何正確修改(APP起始位置為0x0008C000),下列代碼是我修改過的,謝謝。
Fullscreen
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
MEMORY
{
BEGIN_APP : origin = 0x0008C000, length = 0x00000010
BOOT_RSVD : origin = 0x00000002, length = 0x00000126
RAMM0 : origin = 0x00000128, length = 0x000002D8
RAMM1 : origin = 0x00000400, length = 0x000003F8
// RAMM1_RSVD : origin = 0x000007F8, length = 0x00000008 /* Reserve and do not use for code as per the errata advisory "Memory: Prefetching Beyond Valid Memory" */
RAMLS0 : origin = 0x00008000, length = 0x00002000
RAMLS1 : origin = 0x0000A000, length = 0x00001FF8
// RAMLS1_RSVD : origin = 0x0000BFF8, length = 0x00000008 /* Reserve and do not use for code as per the errata advisory "Memory: Prefetching Beyond Valid Memory" */
RESET : origin = 0x003FFFC0, length = 0x00000002
/* Flash sectors */
FLASH_BANK0_SEC_0_7 : origin = 0x080002, length = 0x1FFE /* on-chip Flash */
FLASH_BANK0_SEC_8_15 : origin = 0x082000, length = 0x2000 /* on-chip Flash */
FLASH_BANK0_SEC_16_23 : origin = 0x084000, length = 0x2000 /* on-chip Flash */
FLASH_BANK0_SEC_24_31 : origin = 0x086000, length = 0x2000 /* on-chip Flash */
FLASH_BANK0_SEC_32_29 : origin = 0x088000, length = 0x2000 /* on-chip Flash */