大家好,我在使用PWM1 2 3 4的时候,都同样配置成TZ1触发有效。在连接上仿真器(无进入仿真)的时候,4路输出都是正常的,但是当断开仿真器时,PWM3 4无输出,PWM1 2有输出。当将TZ部分屏蔽之后,PWM3 4可以输出。请问这个是什么问题呢?如何解决。代码如下:
// Setup Time-Base Submodule
EPwm2Regs.TBPRD = PwmPara.TBPeriod; // Set timer period
EPwm2Regs.TBPHS.half.TBPHS = 0x0000; // Phase is 0
EPwm2Regs.TBCTR = 0x0000; // Clear counter
EPwm2Regs.TBCTL.bit.CTRMODE = TB_COUNT_UPDOWN; // Count up
EPwm2Regs.TBCTL.bit.PHSEN = TB_DISABLE; //
EPwm2Regs.TBCTL.bit.PRDLD = TB_SHADOW;
EPwm2Regs.TBCTL.bit.SYNCOSEL = TB_CTR_ZERO;
EPwm2Regs.TBCTL.bit.HSPCLKDIV = TB_DIV1; // Clock ratio to SYSCLKOUT
EPwm2Regs.TBCTL.bit.CLKDIV = TB_DIV1;
EPwm2Regs.TBCTL.bit.PHSDIR = TB_UP;
// Setup Counter-Compare Submodule
EPwm2Regs.CMPCTL.bit.SHDWAMODE = CC_IMMEDIATE;
EPwm2Regs.CMPCTL.bit.SHDWBMODE = CC_IMMEDIATE;
EPwm2Regs.CMPA.half.CMPA = 0;
EPwm2Regs.CMPB = 0;
EPwm2Regs.CMPCTL.bit.SHDWAMODE = CC_SHADOW;
EPwm2Regs.CMPCTL.bit.SHDWBMODE = CC_SHADOW;
EPwm2Regs.CMPCTL.bit.LOADAMODE = CC_CTR_ZERO; // Load on Zero
EPwm2Regs.CMPCTL.bit.LOADBMODE = CC_CTR_ZERO;
EPwm2Regs.CMPA.half.CMPA = 0; // Set compare A shadow value to 0% duty
EPwm2Regs.CMPB = 0; // Set Compare B shadow value to 0% duty
// Set Action-Qualifier Submodule
EPwm2Regs.AQCTLA.bit.ZRO = AQ_NO_ACTION;
EPwm2Regs.AQCTLA.bit.PRD = AQ_NO_ACTION;
EPwm2Regs.AQCTLA.bit.CAU = AQ_CLEAR;
EPwm2Regs.AQCTLA.bit.CAD = AQ_SET;
EPwm2Regs.AQCTLA.bit.CBU = AQ_NO_ACTION;
EPwm2Regs.AQCTLA.bit.CBD = AQ_NO_ACTION;
EPwm2Regs.AQCTLB.bit.ZRO = AQ_NO_ACTION;
EPwm2Regs.AQCTLB.bit.PRD = AQ_NO_ACTION;
EPwm2Regs.AQCTLB.bit.CAU = AQ_CLEAR;
EPwm2Regs.AQCTLB.bit.CAD = AQ_SET;
EPwm2Regs.AQCTLB.bit.CBU = AQ_NO_ACTION;
EPwm2Regs.AQCTLB.bit.CBD = AQ_NO_ACTION;
EPwm2Regs.AQSFRC.bit.ACTSFA = AQ_NO_ACTION;
EPwm2Regs.AQSFRC.bit.ACTSFB = AQ_NO_ACTION;
EPwm2Regs.AQSFRC.bit.RLDCSF = AQ_LD_IMM; //
EPwm2Regs.AQCSFRC.bit.CSFA = AQ_CSF_LOW; //
EPwm2Regs.AQCSFRC.bit.CSFB = AQ_CSF_LOW;
// Setup Dead-Band Generator Submodule
EPwm2Regs.DBCTL.bit.IN_MODE = DBA_ALL; //***
EPwm2Regs.DBCTL.bit.POLSEL = DB_ACTV_LOC; //***
EPwm2Regs.DBCTL.bit.OUT_MODE = DB_DISABLE; //***
EPwm2Regs.DBRED = 2;
EPwm2Regs.DBFED = 2;
// Setup PWM-Chopper Submodule
EPwm2Regs.PCCTL.all = 0x0000; // PC is bypass
// Setup Trip-Zone Submodule
EALLOW();
EPwm2Regs.TZSEL.all = 0x0000;
EPwm2Regs.TZSEL.bit.OSHT1 = TZ_ENABLE; // Enable TZ1 as one shot trip source
EPwm2Regs.TZCTL.bit.TZA = TZ_FORCE_LO;
EPwm2Regs.TZCTL.bit.TZB = TZ_FORCE_LO;
EPwm2Regs.TZCLR.bit.OST = 1;
EPwm2Regs.TZCLR.bit.CBC = 1;
EPwm2Regs.TZCLR.bit.INT = 1;
// EPwm2Regs.TZEINT.bit.OST = TZ_ENABLE; // Enable TZ interrupt
EDIS();
// Interrupt where we will change the Compare Values
//EPwm2Regs.ETSEL.bit.INTSEL = ET_CTR_PRD; // Select INT on Zero event
//EPwm2Regs.ETSEL.bit.INTEN = 1; // Enable INT
//EPwm2Regs.ETPS.bit.INTPRD = ET_1ST; // Generate INT on 1 event
EPwm2Regs.ETSEL.all = 0x0000;
EPwm2Regs.ETPS.all = 0x0000;