我根據"Sensorless Field Oriented Control of 3-Phase Induction Motors"
並測試完level 1後,點選 reset CPU
卻出現下列錯誤
====================================
Trouble Reading PC Register:
(Error -1142 @ 0x0)
Device blocked debug access because it is currently executing non-debuggable code. Choose 'Rude Retry' to disable polite mode and force the operation.
(Emulation package 5.1.73.0)
====================================
出現此ERROR視窗後我點選強制啟動
並在點選RESET CPU一次
卻出現
下列錯誤
===================================
no source available for 0x3FF599
===================================
請問我該如何解決此問題??