Part Number: TMS320F280025C
Other Parts Discussed in Thread: C2000WARE
C2000Ware_5_00_00_00\driverlib\f28002x\driverlib\adc.c中的函数ADC_setOffsetTrim内容如下:
void
ADC_setOffsetTrim(uint32_t base)
{
uint16_t *offset;
uint32_t moduleShiftVal;
uint16_t offsetShiftVal;
uint16_t analogRefRegVal;
ADC_ReferenceMode refMode;
ADC_ReferenceVoltage refVoltage;
//
// Check the arguments.
//
ASSERT(ADC_isBaseValid(base));
//
// Assign a shift amount corresponding to which ADC module is being
// configured.
//
switch(base)
{
case ADCA_BASE:
moduleShiftVal = 0U;
break;
case ADCC_BASE:
moduleShiftVal = 1U;
break;
default:
//
// Invalid base address!!
//
moduleShiftVal = 0U;
break;
}
//
// Read the Analog Reference Control Register value to determine the
// ADC reference mode and reference voltage value.
//
analogRefRegVal = HWREGH(ANALOGSUBSYS_BASE + ASYSCTL_O_ANAREFCTL);
//
// Calculate refMode and refVoltage based on input ADC base
//
refMode = (ADC_ReferenceMode)((analogRefRegVal >> moduleShiftVal) & 1U);
refVoltage = (ADC_ReferenceVoltage)((analogRefRegVal >>
(ADC_VOLTAGE_REF_REG_OFFSET + moduleShiftVal)) & 1U);
//
// Offset trim for internal VREF 3.3V is unique and stored in upper byte.
//
if((refMode == ADC_REFERENCE_INTERNAL) &&
(refVoltage == ADC_REFERENCE_3_3V))
{
offsetShiftVal = 8U;
}
else
{
offsetShiftVal = 0U;
}
//
// Set up pointer to offset trim in OTP.
//
offset = (uint16_t *)((uint32_t)ADC_OFFSET_TRIM_OTP + moduleShiftVal);
//
// Get offset trim from OTP and write it to the register.
//
EALLOW;
HWREGH(base + ADC_O_OFFTRIM) = (*offset >> offsetShiftVal) & 0xFFU;
EDIS;
}
当该函数用于校准ADCA时,可以正常校准。
但用于校准ADCC时,参数moduleShiftVal的值是1,注意第45-47行,此时赋给refMode和refVoltage的值分别是analogRefRegVal(寄存器ANAREFCTL)值的bit1和bit9。
而寄存器ANAREFCTL的位域图如下:

实际上应该赋给refMode和refVoltage的值应该是寄存器ANAREFCTL值的bit2和bit10,而非bit1和bit9。
这是否是Driverlib Functions编写错误?