TMS320F28P650DK: USB外设批量传输数据的双缓冲模式如何使用

Part Number: TMS320F28P650DK

我在使用TMS32F28P650DK9型号芯片的USB外设进行批量传输,由于此型号芯片USB外设只支持全速模式(64字节),我现在需要提升发送数据的速率,通过查看芯片手册注意到USB传输有一个双缓冲模式,根据手册关于双缓冲发送策略的描述我是这样进行配置的:

Fullscreen
1
2
3
4
5
6
7
8
9
10
11
12
13
//USB
USBDBulkInit(0, &g_sBulkDevice);
//USB
EALLOW;
USBFIFOConfigSet(USBA_BASE, USB_EP_1, 64, USB_FIFO_SZ_64_DB, USB_EP_MODE_BULK | USB_EP_DEV_IN);
// Endpoint
HWREGH(USBA_BASE + 0x112) &= ~(1 << 0);
// TX
HWREGH(USBA_BASE + 0x342) &= ~(1 << 1);
// TX AUTOSET
HWREGH(USBA_BASE + 0x113) |= 0x80;
EDIS;
XXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXX

配置完之后,我在1ms中断中进行数据的发送:

Fullscreen
1
2
3
4
5
USBDBulkPacketWrite(&g_sBulkDevice, Buf[usWriteIdx], 64, false);
USBDBulkPacketWrite(&g_sBulkDevice, Buf[usWriteIdx+64], 64, true);
EALLOW;
HWREGH(USBA_BASE + 0x112) |= 0x01; // TXRDY
EDIS;
XXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXX

通过抓包看到一次只能发送一个64字节数据,双缓冲没有起到作用。

请问有关于TMS320F28P650DK使用双缓冲进行发送的例程吗?或者我的代码有哪些错误呢?