我在使用TMS32F28P650DK9型号芯片的USB外设进行批量传输,由于此型号芯片USB外设只支持全速模式(64字节),我现在需要提升发送数据的速率,通过查看芯片手册注意到USB传输有一个双缓冲模式,根据手册关于双缓冲发送策略的描述我是这样进行配置的:
Fullscreen
1
2
3
4
5
6
7
8
9
10
11
12
13
//USB外设初始化
USBDBulkInit(0, &g_sBulkDevice);
//USB批量传输初始化之后进行双缓冲相关配置操作
EALLOW;
USBFIFOConfigSet(USBA_BASE, USB_EP_1, 64, USB_FIFO_SZ_64_DB, USB_EP_MODE_BULK | USB_EP_DEV_IN);
//禁止 Endpoint
HWREGH(USBA_BASE + 0x112) &= ~(1 << 0);
//设置 TX 双缓冲
HWREGH(USBA_BASE + 0x342) &= ~(1 << 1);
//启用 TX AUTOSET
HWREGH(USBA_BASE + 0x113) |= 0x80;
EDIS;
配置完之后,我在1ms中断中进行数据的发送:
Fullscreen
1
2
3
4
5
USBDBulkPacketWrite(&g_sBulkDevice, Buf[usWriteIdx], 64, false);
USBDBulkPacketWrite(&g_sBulkDevice, Buf[usWriteIdx+64], 64, true);
EALLOW;
HWREGH(USBA_BASE + 0x112) |= 0x01; // 设置 TXRDY 启动发送
EDIS;
通过抓包看到一次只能发送一个64字节数据,双缓冲没有起到作用。
请问有关于TMS320F28P650DK使用双缓冲进行发送的例程吗?或者我的代码有哪些错误呢?