msp430g2553串行通信,在网上找的代码,粘贴到新建CCS工程里编译出24个errors,代码如下,问题出现在主函数里前面的寄存器初始化等,新手的我看了半天毫无效果,恳请大神支招,或是给个正确代码
#include<msp430G2553.h> #include "in430.h" void UartPutchar(unsigned char c); unsigned char UartGetchar(); unsigned char temp=0; unsigned char number[2]={0}; void main( void ) { WDTCTL = WDTPW + WDTHOLD; // stop WDT BCSCTL1 = CALBC1_1MHZ; // Set DCO DCOCTL = CALDCO_1MHZ; P1DIR|=BIT6; P1OUT&=~BIT6; P1SEL=BIT1 + BIT2; // P1.1为 RXD, P1.2为TXD P1SEL2=BIT1 + BIT2; // P1.1为 RXD, P1.2为TXD UCA0CTL1 |= UCSSEL_2; // 选择时钟BRCLK UCA0BR0=106; // 1MHz 9600 UCA0BR1=0; // 1MHz 9600 UCA0MCTL = UCBRS2 + UCBRS0; UCA0MCTL=UCBRS2+UCBRS0; // 波特率=BRCLK/(UBR+(M7+...0)/8) UCA0CTL1 &= ~UCSWRST; // 初始化顺序:SWRST=1设置串口,然后设置SWRST=0,最后设置相应中断 IE2 |= UCA0RXIE; // 使能接收中断 while(1) { //UartPutchar(9); // display_int(temp,0); __delay_cycles(10000); } } /**********************************UART接收中断*************************/ #pragma vector=USCIAB0RX_VECTOR __interrupt void USCI0RX_ISR(void) { //while (!(IFG2&UCA0TXIFG)); // 等待发送完成 //UCA0TXBUF = UCA0RXBUF; // TX -> RXed character temp=UCA0RXBUF; } /******************************UART发送字节函数*************************/ void UartPutchar(unsigned char c) { while(!(IFG2 & UCA0TXIFG)); //待发送为空 UCA0TXBUF=c; IFG2 &=~UCA0RXIFG; } /*********************************UART接收字节数据******************/ unsigned char UartGetchar() { unsigned char c; while(!(IFG2 & UCA0RXIFG)); //等待接收完成 c=UCA0RXBUF; IFG2 &=~UCA0TXIFG; return c; }