msp430g2553串行通信,在网上找的代码,粘贴到新建CCS工程里编译出24个errors,代码如下,问题出现在主函数里前面的寄存器初始化等,新手的我看了半天毫无效果,恳请大神支招,或是给个正确代码
#include<msp430G2553.h>
#include "in430.h"
void UartPutchar(unsigned char c);
unsigned char UartGetchar();
unsigned char temp=0;
unsigned char number[2]={0};
void main( void )
{
WDTCTL = WDTPW + WDTHOLD; // stop WDT
BCSCTL1 = CALBC1_1MHZ; // Set DCO
DCOCTL = CALDCO_1MHZ;
P1DIR|=BIT6;
P1OUT&=~BIT6;
P1SEL=BIT1 + BIT2; // P1.1为 RXD, P1.2为TXD
P1SEL2=BIT1 + BIT2; // P1.1为 RXD, P1.2为TXD
UCA0CTL1 |= UCSSEL_2; // 选择时钟BRCLK
UCA0BR0=106; // 1MHz 9600
UCA0BR1=0; // 1MHz 9600
UCA0MCTL = UCBRS2 + UCBRS0;
UCA0MCTL=UCBRS2+UCBRS0; // 波特率=BRCLK/(UBR+(M7+...0)/8)
UCA0CTL1 &= ~UCSWRST;
// 初始化顺序:SWRST=1设置串口,然后设置SWRST=0,最后设置相应中断
IE2 |= UCA0RXIE; // 使能接收中断
while(1)
{
//UartPutchar(9);
// display_int(temp,0);
__delay_cycles(10000);
}
}
/**********************************UART接收中断*************************/
#pragma vector=USCIAB0RX_VECTOR
__interrupt void USCI0RX_ISR(void)
{
//while (!(IFG2&UCA0TXIFG)); // 等待发送完成
//UCA0TXBUF = UCA0RXBUF; // TX -> RXed character
temp=UCA0RXBUF;
}
/******************************UART发送字节函数*************************/
void UartPutchar(unsigned char c)
{
while(!(IFG2 & UCA0TXIFG)); //待发送为空
UCA0TXBUF=c;
IFG2 &=~UCA0RXIFG;
}
/*********************************UART接收字节数据******************/
unsigned char UartGetchar()
{
unsigned char c;
while(!(IFG2 & UCA0RXIFG)); //等待接收完成
c=UCA0RXBUF;
IFG2 &=~UCA0TXIFG;
return c;
}