Other Parts Discussed in Thread: MSP430FR4133, MSP-EXP430FR4133
大家好,今天在使用MSP430FR4133以8-Mux方式驱动一款段式液晶。代码模板使用的是TI官方提供的示例代码 “msp430fr413x_LCDE_01.C”。参照数据手册修改了相应的寄存器值。仿真后液晶不显示,请各位帮忙解惑,不胜感激。本人第一次使用MSP430系列单片机。代码如下:
#include <msp430.h>
#define pos1 6 // Digit A1 - L4
#define pos2 7 // Digit A2 - L6
#define pos3 8 // Digit A3 - L8
#define pos4 9 // Digit A4 - L10
#define pos5 10 // Digit A5 - L2
#define pos6 11 // Digit A6 - L18
const char digit[10] =
{
0xFC, // "0"
0x60, // "1"
0xDB, // "2"
0xF3, // "3"
0x67, // "4"
0xB7, // "5"
0xBF, // "6"
0xE4, // "7"
0xFF, // "8"
0xF7 // "9"
};
int main( void )
{
WDTCTL = WDTPW | WDTHOLD; // Stop watchdog timer
// Configure XT1 oscillator
P4SEL0 |= BIT1 | BIT2; // P4.2~P4.1: crystal pins
do
{
CSCTL7 &= ~(XT1OFFG | DCOFFG); // Clear XT1 and DCO fault flag
SFRIFG1 &= ~OFIFG;
}while (SFRIFG1 & OFIFG); // Test oscillator fault flag
CSCTL6 = (CSCTL6 & ~(XT1DRIVE_3)) | XT1DRIVE_2; // Higher drive strength and current consumption for XT1 oscillator
// Disable the GPIO power-on default high-impedance mode
// to activate previously configured port settings
P2OUT &= ~BIT7; // Clear P1.0 output latch for a defined power-on state
P2DIR |= BIT7; // Set P1.0 to output direction
PM5CTL0 &= ~LOCKLPM5;
// Configure LCD pins
SYSCFG2 |= LCDPCTL; // R13/R23/R33/LCDCAP0/LCDCAP1 pins selected
LCDPCTL0 = 0xFFFF;
LCDPCTL1 = 0x00FF;
LCDPCTL2 = 0x0000; // L0~L23 pins selected
//使用L0-L23段
LCDCTL0 = LCDSSEL_0 | LCDDIV_7; // flcd ref freq is xtclk
// LCD Operation - Mode 3, internal 3.08v, charge pump 256Hz
LCDVCTL = LCDCPEN | LCDREFEN | VLCD_6 | (LCDCPFSEL0 | LCDCPFSEL1 | LCDCPFSEL2 | LCDCPFSEL3);
LCDMEMCTL |= LCDCLRM; // Clear LCD memory
LCDCSSEL0 = 0x0000; // Configure COMs and SEGs
LCDCSSEL1 = 0x00FF; // 选择L16-L23位COM脚
LCDCSSEL2 = 0x0000;
LCDM23 = 0x01; // L23 = COM0
LCDM22 = 0x02; // L22 = COM1
LCDM21 = 0x04; // L21 = COM2
LCDM20 = 0x08; // L20 = COM3
LCDM19 = 0x10; // L19 = COM4
LCDM18 = 0x20; // L18 = COM5
LCDM17 = 0x40; // L17 = COM6
LCDM16 = 0x80; // L16 = COM7
// Display "123456"
LCDMEM[0] = 0XFF;
LCDMEM[1] = 0XFF;
LCDMEM[2] = 0XFF;
LCDMEM[3] = 0XFF;
LCDMEM[4] = 0XFF;
LCDMEM[5] = 0XFF;
LCDCTL0 |= LCD8MUX | LCDON; // Turn on LCD, 4-mux selected
PMMCTL0_H = PMMPW_H; // Open PMM Registers for write
PMMCTL0_L |= PMMREGOFF_L; // and set PMMREGOFF
while(1)
{
// P2OUT ^= BIT7; // Toggle P1.0 using exclusive-OR
// __delay_cycles(100000); // Delay for 100000*(1/MCLK)=0.1s
}
// __bis_SR_register(LPM3_bits | GIE); // Enter LPM3.5
// __no_operation(); // For debugger
}
液晶接口如下图所示:
PS: 程序仿真可以正常运行。经过测试,各个IO输出正常
谢谢各位大神,求拯救。。