目前使用的是MSP430F6779模块,测试其24位AD模块,使用时发现很大问题,输入为电压为0时,结果寄存器仍然有值,100nf电容已接,代码是在官方例程上修改的,代码如下。
#include <msp430.h> #include <string.h> #include "stdlib.h" #include <stdio.h> /* Unsigned integer to store SD24_B conversion result */ long results; char send[12]; void initUART() { UCSCTL6 &= ~(XT1OFF); // XT1 On UCSCTL6 |= XCAP_1; // Internal load cap // Loop until XT1 fault flag is cleared do { UCSCTL7 &= ~(XT2OFFG | XT1LFOFFG | DCOFFG); // Clear XT2,XT1,DCO fault flags SFRIFG1 &= ~OFIFG; // Clear fault flags } while (SFRIFG1 & OFIFG); UCSCTL6 &= ~(XT1DRIVE_3); // Configure USCI_A0 for UART mode UCA0CTLW0 = UCSWRST; // Put eUSCI in reset UCA0CTLW0 |= UCSSEL__SMCLK; // CLK = SMCLK bode率 115200 UCA0BRW = 8; UCA0MCTLW = 0xD600; // UCBRSx = 0x92, UCOS16 = 0 UCA0CTLW0 &= ~UCSWRST; // Initialize eUSCI } void send_buf( long ptr) //AD数据无线发送 { int i =0; sprintf(send,"%ld",ptr); //将AD数值转化为字符串进行无线发送 while(send[i] != '\0') { UCA0TXBUF = send[i]; while(!(UCA0IFG&UCTXIFG)); i++; __delay_cycles(5000); } } void main(void) { WDTCTL = WDTPW | WDTHOLD; // Stop WDT initUART(); P3SEL0 |= BIT0 + BIT1; // Set P3.0, P3.1 to non-IO P3DIR |= BIT0 + BIT1; // Enable UCA0RXD, UCA0TXD P5DIR |= BIT0; //指示灯 P1DIR |= BIT0; //P1 输出测试高电压 P1OUT |= BIT0; SD24BCTL0 = SD24REFS | SD24SSEL_1; // Select internal REF // Select SMCLK as SD24_B clock source SD24BCCTL6 |= SD24SNGL; // Single conversion SD24BINCTL6 |= SD24INTDLY0; // Interrupt on 3rd sample SD24BIE |= SD24IE6; // Enable channel 2 interrupt __delay_cycles(0x3600); // Delay for 1.5V REF startup __bis_SR_register( GIE); // Enter LPM0 w/ interrupts while (1) { P5OUT ^= BIT0; //运行闪烁指示灯 SD24BCCTL6 |= SD24SC; // Set bit to start conversion send_buf(results);// ad值发送 __delay_cycles(500000); UCA0TXBUF = '\r';//换行符 } } #pragma vector=SD24B_VECTOR __interrupt void SD24BISR(void) { switch (SD24BIV) { case SD24BIV_SD24OVIFG: // SD24MEM Overflow break; case SD24BIV_SD24TRGIFG: // SD24 Trigger IFG break; case SD24BIV_SD24IFG0: // SD24MEM0 IFG break; case SD24BIV_SD24IFG1: // SD24MEM1 IFG break; case SD24BIV_SD24IFG6: // SD24MEM2 IFG results = SD24BMEMH6; // Save CH2 results (clears IFG) results = (results << 16) | SD24BMEML6; // Concatenate lower and upper words break; default:break; } }