Part Number: MSP430FR2433
#include "include.h"
void Init_GPIO();
int main(void)
{
WDTCTL = WDTPW | WDTHOLD; // Stop watchdog timer
// Configure GPIO
Init_GPIO();
PM5CTL0 &= ~LOCKLPM5; // Disable the GPIO power-on default high-impedance mode
// to activate 1previously configured port settings
// Configure one FRAM waitstate as required by the device datasheet for MCLK
// operation beyond 8MHz _before_ configuring the clock system.
FRCTL0 = FRCTLPW | NWAITS_1;
__bis_SR_register(SCG0); // disable FLL
CSCTL3 |= SELREF__REFOCLK; // Set REFO as FLL reference source
CSCTL0 = 0; // clear DCO and MOD registers
CSCTL1 &= ~(DCORSEL_7); // Clear DCO frequency select bits first
CSCTL1 |= DCORSEL_5; // Set DCO = 16MHz
CSCTL2 = FLLD_0 + 487; // DCOCLKDIV = 16MHz
__delay_cycles(3);
__bic_SR_register(SCG0); // enable FLL
while(CSCTL7 & (FLLUNLOCK0 | FLLUNLOCK1)); // FLL locked
CSCTL4 = SELMS__DCOCLKDIV | SELA__REFOCLK; // set default REFO(~32768Hz) as ACLK source, ACLK = 32768Hz
// default DCOCLKDIV as MCLK and SMCLK source
// Configure UART pins
P2SEL0 |= BIT5 | BIT6; // set 2-UART pin as second function
// Configure UART
UCA1CTLW0 |= UCSWRST;
UCA1CTLW0 |= UCSSEL__SMCLK;
// Baud Rate calculation
// 16000000/(16*9600) = 104.167
// Fractional portion = 0.167
// User's Guide Table 14-4: UCBRSx = 0x11
// UCBRFx = int ( (104.167-104)*16) = 2
UCA1BR0 = 104; // 16000000/16/9600
UCA1BR1 = 0x00;
UCA1MCTLW = 0x1100 | UCOS16 | UCBRF_2;
UCA1CTLW0 &= ~UCSWRST; // Initialize eUSCI
UCA1IE |= UCRXIE; // Enable USCI_A0 RX interrupt
__bis_SR_register(LPM3_bits|GIE); // Enter LPM3, interrupts enabled
__no_operation(); // For debugger
}
#if defined(__TI_COMPILER_VERSION__) || defined(__IAR_SYSTEMS_ICC__)
#pragma vector=USCI_A1_VECTOR
__interrupt void USCI_A1_ISR(void)
#elif defined(__GNUC__)
void __attribute__ ((interrupt(USCI_A1_VECTOR))) USCI_A1_ISR (void)
#else
#error Compiler not supported!
#endif
{
switch(__even_in_range(UCA1IV,USCI_UART_UCTXCPTIFG))
{
case USCI_NONE: break;
case USCI_UART_UCRXIFG:
while(!(UCA1IFG&UCTXIFG));
UCA1TXBUF = UCA1RXBUF;
__no_operation();
break;
case USCI_UART_UCTXIFG: break;
case USCI_UART_UCSTTIFG: break;
case USCI_UART_UCTXCPTIFG: break;
default: break;
}
}
void Init_GPIO()
{
P1DIR = 0xFF; P2DIR = 0xFF; P3DIR = 0xFF;
P1REN = 0xFF; P2REN = 0xFF; P3REN = 0xFF;
P1OUT = 0x00; P2OUT = 0x00; P3OUT = 0x00;
}
我参考了论坛里所给出的代码,发现使用PC的串口无法与430通信