Part Number: MSP430FR2475
Dear FAE,我在使用MSP430FR2475,发现根据库demo配置的串口无法正常输出,用示波器测量无任何信息,
如果配置成普通IO翻转则可以测量到电平变化,说明引脚没坏。外部主晶振32.768K
下面是配置文件:
#include "driverlib.h"
//******************************************************************************
//!
//! Empty Project that includes driverlib
//!
//******************************************************************************
void main(void)
{
// stop watchdog
WDT_A_hold(WDT_A_BASE);
GPIO_setAsPeripheralModuleFunctionInputPin(
GPIO_PORT_P2,
GPIO_PIN1 + GPIO_PIN0,
GPIO_PRIMARY_MODULE_FUNCTION
);
//Set external clock frequency to 32.768 KHz
CS_setExternalClockSource(32768);
//Set ACLK=XT1
CS_initClockSignal(CS_ACLK,CS_XT1CLK_SELECT,CS_CLOCK_DIVIDER_1);
//Start XT1 with no time out
CS_turnOnXT1(CS_XT1_DRIVE_1);
//Set SMCLK = DCO with frequency divider of 1
CS_initClockSignal(CS_SMCLK,CS_XT1CLK_SELECT,CS_CLOCK_DIVIDER_1);
//Set MCLK = DCO with frequency divider of 1
CS_initClockSignal(CS_MCLK,CS_XT1CLK_SELECT,CS_CLOCK_DIVIDER_1);
// Configure UART pins
//Set P1.0 and P1.1 as Secondary Module Function Input.
/*
* Select Port 1
* Set Pin 0, 1 to input with function, (UCA0TXD/UCA0SIMO, UCA0RXD/UCA0SOMI).
*/
GPIO_setAsPeripheralModuleFunctionInputPin(
GPIO_PORT_P5,
GPIO_PIN1 + GPIO_PIN2,
GPIO_PRIMARY_MODULE_FUNCTION
);
/*
* Disable the GPIO power-on default high-impedance mode to activate
* previously configured port settings
*/
PMM_unlockLPM5();
//Configure UART
//SMCLK = 1MHz, Baudrate = 115200
//UCBRx = 8, UCBRFx = 0, UCBRSx = 0xD6, UCOS16 = 0
EUSCI_A_UART_initParam param = {0};
param.selectClockSource = EUSCI_A_UART_CLOCKSOURCE_ACLK;
param.clockPrescalar = 3;
param.firstModReg = 0;
param.secondModReg = 146;
param.parity = EUSCI_A_UART_NO_PARITY;
param.msborLsbFirst = EUSCI_A_UART_LSB_FIRST;
param.numberofStopBits = EUSCI_A_UART_ONE_STOP_BIT;
param.uartMode = EUSCI_A_UART_MODE;
param.overSampling = EUSCI_A_UART_LOW_FREQUENCY_BAUDRATE_GENERATION;
if(STATUS_FAIL == EUSCI_A_UART_init(EUSCI_A0_BASE, ¶m))
{
return;
}
EUSCI_A_UART_enable(EUSCI_A0_BASE);
while(1)
{
// Load data onto buffer
EUSCI_A_UART_transmitData(EUSCI_A0_BASE, 'A');
__delay_cycles(32768);
}
}