Dear FAE,我在使用MSP430FR2475,发现根据库demo配置的串口无法正常输出,用示波器测量无任何信息,
如果配置成普通IO翻转则可以测量到电平变化,说明引脚没坏。外部主晶振32.768K
下面是配置文件:
#include "driverlib.h" //****************************************************************************** //! //! Empty Project that includes driverlib //! //****************************************************************************** void main(void) { // stop watchdog WDT_A_hold(WDT_A_BASE); GPIO_setAsPeripheralModuleFunctionInputPin( GPIO_PORT_P2, GPIO_PIN1 + GPIO_PIN0, GPIO_PRIMARY_MODULE_FUNCTION ); //Set external clock frequency to 32.768 KHz CS_setExternalClockSource(32768); //Set ACLK=XT1 CS_initClockSignal(CS_ACLK,CS_XT1CLK_SELECT,CS_CLOCK_DIVIDER_1); //Start XT1 with no time out CS_turnOnXT1(CS_XT1_DRIVE_1); //Set SMCLK = DCO with frequency divider of 1 CS_initClockSignal(CS_SMCLK,CS_XT1CLK_SELECT,CS_CLOCK_DIVIDER_1); //Set MCLK = DCO with frequency divider of 1 CS_initClockSignal(CS_MCLK,CS_XT1CLK_SELECT,CS_CLOCK_DIVIDER_1); // Configure UART pins //Set P1.0 and P1.1 as Secondary Module Function Input. /* * Select Port 1 * Set Pin 0, 1 to input with function, (UCA0TXD/UCA0SIMO, UCA0RXD/UCA0SOMI). */ GPIO_setAsPeripheralModuleFunctionInputPin( GPIO_PORT_P5, GPIO_PIN1 + GPIO_PIN2, GPIO_PRIMARY_MODULE_FUNCTION ); /* * Disable the GPIO power-on default high-impedance mode to activate * previously configured port settings */ PMM_unlockLPM5(); //Configure UART //SMCLK = 1MHz, Baudrate = 115200 //UCBRx = 8, UCBRFx = 0, UCBRSx = 0xD6, UCOS16 = 0 EUSCI_A_UART_initParam param = {0}; param.selectClockSource = EUSCI_A_UART_CLOCKSOURCE_ACLK; param.clockPrescalar = 3; param.firstModReg = 0; param.secondModReg = 146; param.parity = EUSCI_A_UART_NO_PARITY; param.msborLsbFirst = EUSCI_A_UART_LSB_FIRST; param.numberofStopBits = EUSCI_A_UART_ONE_STOP_BIT; param.uartMode = EUSCI_A_UART_MODE; param.overSampling = EUSCI_A_UART_LOW_FREQUENCY_BAUDRATE_GENERATION; if(STATUS_FAIL == EUSCI_A_UART_init(EUSCI_A0_BASE, ¶m)) { return; } EUSCI_A_UART_enable(EUSCI_A0_BASE); while(1) { // Load data onto buffer EUSCI_A_UART_transmitData(EUSCI_A0_BASE, 'A'); __delay_cycles(32768); } }