1MHz:
8MHz:
12MHz:
20MHz:
输出的是MCLK,用的是F5529官方例程的库.
#include <msp430.h>
#include "F5xx_F6xx_Core_Lib/HAL_PMM.h"
#include "F5xx_F6xx_Core_Lib/HAL_UCS.h"
int main(void)
{
volatile unsigned int i;
WDTCTL = WDTPW+WDTHOLD;
SetVCore(PMMCOREV_3);
P1DIR |= BIT1;
P1DIR |= BIT0;
P1SEL |= BIT0;
P3DIR |= BIT4;
P3SEL |= BIT4;
Init_FLL_Settle(20000, 610);
while(1)
{
P1OUT ^= BIT1; // Toggle P1.1
__delay_cycles(600000); // Delay
}
}