查看过MSP430F551x_552x数据手册,只找到参数RI Input MUX ON resistance 0V≤VAx≤AVCC 10(min) 200(typ) 1900 Ω(max),page:70/122,输入选择器导通电阻,这个和ADC的输入阻抗有什么关系?
我想用MSP430F5529的一个ADC采集信号,信号3.8V经过2个4.7M的电阻分压,ADC的输入阻抗参数如果远大于4.7M将不会有什么影响,若输入阻抗与4.7M相当或远小于4.7M信号分压比将会受到影响。不知道ADC的输入阻抗多大?分压电阻值参数是否合理?(分压电阻不宜过小)。谢谢!