我想用DCO + FLL来得到较为稳定的5MHz,所以设置了一下寄存器:
{
P5SEL |= BIT4 + BIT5; // Port select XT1
REFCTL0 &= ~REFMSTR;
UCSCTL6 &= ~(XT1OFF); // XT1 On
UCSCTL6 |= XCAP_3; // Internal load cap
// Loop until XT1 fault flag is cleared
do
{
UCSCTL7 &= ~XT1LFOFFG; // Clear XT1 fault flags
}while (UCSCTL7&XT1LFOFFG); // Test XT1 fault flag
// Initialize DCO to 5MHz
__bis_SR_register(SCG0); // Disable the FLL control loop
__bic_SR_register(SCG0); // Enable the FLL control loop
// 32 x 32 x 5 MHz / 32,768 Hz = 156250= MCLK cycles for DCO to settle
__delay_cycles(156250);