两块板,无线通信成功(依据是CRC校验OK点亮LED),现在想把接收到的数据取出来发送到串口,串口部分带有自动回显,应该是没有问题的,
问题是,A板从串口接收数据通过无线发送到B板的时候,输入的是6个字节的“012345”,输出的是112个字节,而且其中看不到 30 31 32 33 34 35,
我想问,我应该怎么操作,才能取出想要的数据?部分代码如下。
|
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
|
/******************************************************************************* **接收中断处理 ******************************************************************************/ #pragma vector=CC1101_VECTOR __interrupt void CC1101_ISR(void) { switch(__even_in_range(RF1AIV,32)) // Prioritizing Radio Core Interrupt { case 0: break; // No RF core interrupt pending case 2: break; // RFIFG0 case 4: break; // RFIFG1 case 6: break; // RFIFG2 case 8: break; // RFIFG3 case 10: break; // RFIFG4 case 12: break; // RFIFG5 case 14: break; // RFIFG6 case 16: break; // RFIFG7 case 18: break; // RFIFG8 case 20: // RFIFG9 if(receiving) // 接收触发的中断 { // Read the length byte from the FIFO RxBufferLength = ReadSingleReg( RXBYTES ); ReadBurstReg(RF_RXFIFORD, RxBuffer, RxBufferLength); __no_operation(); // Check the CRC results if(RxBuffer[CRC_LQI_IDX] & CRC_OK) { delayms(10); PutString(RxBuffer); } } else if(transmitting) // 发送触发的中断 { RF1AIE &= ~BIT9; // Disable TX end-of-packet interrupt transmitting = 0; } else while(1); ResetRadioCore(); InitRadio(); Strobe( RF_SRX ); // trap break; case 22: break; // RFIFG10 case 24: break; // RFIFG11 case 26: break; // RFIFG12 case 28: break; // RFIFG13 case 30: break; // RFIFG14 case 32: break; // RFIFG15 } __bic_SR_register_on_exit(LPM3_bits); } /******************************************************************************* **串口中断处理 *******************************************************************************/ #pragma vector=USCI_A0_VECTOR __interrupt void USCI_A0_ISR(void) { switch(__even_in_range(UCA0IV,4)) { case 0:break; // Vector 0 - no interrupt case 2: // Vector 2 - RXIFG while (!(UCA0IFG&UCTXIFG)); // USCI_A0 TX buffer ready? UCA0TXBUF = UCA0RXBUF; // TX -> RXed character ReceiveOff(); receiving = 0; Transmit( (unsigned char*)UCA0TXBUF,sizeof UCA0TXBUF); transmitting = 1; break; case 4:break; // Vector 4 - TXIFG default: break; } } |