Part Number: MSP430FR5994
Other Parts Discussed in Thread: MSP-EXP430FR5994
使用DMA通道0和1,设置中断使能,直接复制的官方例程中的DMA中断服务程序,应该是需要两个,DMA0的和DMA1的,官方例程只有一种,如何配置才能分别触发通道0和1的中断,进入中断服务程序,官方中断服务程序如下
//------------------------------------------------------------------------------
// DMA Interrupt Service Routine
//------------------------------------------------------------------------------
#if defined(__TI_COMPILER_VERSION__) || defined(__IAR_SYSTEMS_ICC__)
#pragma vector=DMA_VECTOR
__interrupt void DMA_ISR(void)
#elif defined(__GNUC__)
void __attribute__ ((interrupt(DMA_VECTOR))) DMA_ISR (void)
#else
#error Compiler not supported!
#endif
{
switch(__even_in_range(DMAIV,16))
{
case 0: break;
case 2: // DMA0IFG = DMA Channel 0
P1OUT ^= BIT0; // Toggle P1.0 - PLACE BREAKPOINT HERE AND CHECK DMA_DST VARIABLE
break;
case 4: break; // DMA1IFG = DMA Channel 1
case 6: break; // DMA2IFG = DMA Channel 2
case 8: break; // DMA3IFG = DMA Channel 3
case 10: break; // DMA4IFG = DMA Channel 4
case 12: break; // DMA5IFG = DMA Channel 5
case 14: break; // DMA6IFG = DMA Channel 6
case 16: break; // DMA7IFG = DMA Channel 7
default: break;
}
}