你好,我司使用BQ25570实现光伏板充电MPPT管理。
1,光伏板开路电压3V,输出电流最大100mA。
2,使用芯片VOUT给负载供电,2.8V,100mA。
3,锂电池标称电压3.7V,充电截止电压4.2V,210mAh。
4,手册给出的Cvout=22uF,Csotr=22uF,Lboost=22uH/300mA,Lbuck=10uH/100mA,是否可以降低电容值和电感值。
问题:为了使PCB尺寸尽量小,要求BQ25570的充电电感和电容,VSTOR的电感和电容,以及VOUT电感和电容的尺寸尽量小,请给出计算公式和计算过程,给出推荐的电感值,电容值,以及具体型号。