Part Number: BQ4050
GPC CEDV tool, rev=61
Configuration used in present fit
ProcessingType=1
NumCellSeries=1
CellTermV=2500
ChemType=6
LearnSOC%=7
FitMaxSOC%=10
FitMinSOC%=4
ElapsedTimeColumn=0
TemperatureColumn=3
CurrentColumn=2
VoltageColumn=1
CEDV parameters resulting from the fit. If EDVV bit is set to 1, EMF and EDVR0 have to be multiplied by the number of serial cells when written to data flash
EMF 3157
EDVC0 253
EDVC1 0
EDVR1 1045
EDVR0 885
EDVT0 4991
EDVTC 11
VOC75 3866
VOC50 3663
VOC25 3554
Recommended SOC deviation tolerance at EDV2 point is < 5% for low temperature and <3% for room and high temperature
Deviations for this set of parameters are given below for each file
file SOC error, % pass
roomtemp_lowrate.csv -2.08941136367851 1
roomtemp_highrate.csv -0.925142641434015 1
hightemp_lowrate.csv -0.0537557638652277 1
hightemp_highrate.csv 1.36350489849546 1
lowtemp_lowrate.csv 3.3600633542309 0
lowtemp_highrate.csv -6.10985602082541 0
Warning: Deviation is above recommended level. Retry the fit with different settings, or proceed on your own risk if the accuracy is acceptable for your application