Part Number: LM517701
我采用了LM517701芯片做了一款四开关Buck-Boost板子,其设计输入电压为60V,输出电压12V,负载电流20A,频率为200kHz,采样电阻由3个5mΩ并联,输入电容共440uF,输出电容共440uF,电感22uH。目前测试阶段给了24V的输入电压,12V输出,空载输出正常,但现在无法带载,负载电流为100mA时输出电压就往下降,MODE为VCC和0的时候都无法带载,CFG配置为1.15k,禁用输出电流检测功能,ISNSN与ISNSP直接接地,BIAS由VIN供电。PCB设计如下