Part Number: TMS320F280049C
Dear TI Technical Experts,
I plan to develop a programmable DC power supply with the following key specifications:
- Output voltage: 0~20 V DC
- Output current: 0~200 A
- Rated output power: 4000 W
- Input power: compatible with single-phase AC 220 V or three-phase AC 380 V
- Control modes: Constant Voltage (CV) / Constant Current (CC) / Constant Power (CP)
- Industrial communication & analog interfaces: RS485 Modbus, 4–20 mA analog signal and 0–10 V analog signal
Could you please recommend applicable design solutions?