各位大虾好!请教一下,现在用TPS61201DRC做升压应用,具体设计要求为:输入1.8V~5V,输出3.3V带负载能力500mA~800mA,电路是按照datasheet里面的来做的,PCB Layout也是按datasheet里面要求去Layout的,具体如下2图:
现在问题是:带负载能力不及datasheet里说的一半,因为设计要求用两节镍氢电池串联做为输入电压(充满才2.4V,要求1.8V以上产品都能工作)。目前的情况是1.8V输入(用可调电源作输入,输入电流大于5A)时,输出3.3V,最大只能带270mA的负载,原理图和PCB都按datasheet来做了,为什么带负载达不到datasheet的80%,麻烦各位大虾看看,帮忙分析分析,看看是不是哪里做得不够好,或者哪里做的有问题。谢谢!顺便附上datasheet带负载图