刚计算出来的chem id,如下:
Best chemical ID : 446 Best chemical ID max. deviation, % : 14.01
Summary of all IDs with max. DOD deviation below 15%
Chem ID max DOD error, % Max R deviation, ratio
0 0 0
Max. deviations for best ID is within recommended range. Chosen best chemical ID is suitable for programming the gauge.
max. deviation是14%,电池是4串的磷酸铁锂电池,请问这个ID可以用吗?