最近在折腾BQ24650,输入18-21V 。输出14.3V给铅酸电池充电。现在电感是4.7uh ,MAPM1040F-4R7M-LF,4.7uH,11.8*10.8*4.0mm,±20%,16.5mΩ,Isat=13A,Irms=8A.采样电阻是5毫欧,输入电压是18DC/5.1A的稳压源。在18V 5A输入时,约6A的充电电流。现在的问题是电感发热,导致整个板子也发热。充电一会后,输入电源的电流会一直下降。主要是这个电感换成同规格的3.3uh的,也换过11.8*10.8*5.8的。也是会发烫。