现在在我们的实际使用中,我们的电池有的时候不能充满到100% RSOC。请问是什么原因导致的?
下图是记录的log,log中记录FCC为12.15Whr,RC为10.68Whr。但是,从电池电压来看,我们可以认为应该达到100% RSOC,而且也不存在balance的问题,因为我们的目标电压是3470mV。另外,我们的design capacity是10.56Whr。正常情况下,FCC也是在这个值附近的。
下面是log:
Voltage: 10718 Batt pin: 10797 Power cW: 0 ACP mV: 12528
Cell1 mV: 3537 Cell1 mA: 0 Cell1 qmax: 1140
Cell2 mV: 3568 Cell2 mA: 0 Cell2 qmax: 1140
Cell3 mV: 3614 Cell3 mA: 0 Cell3 qmax: 1142
Full Cap cWh: 1215 RSOC: 088
Remain Cap cWh: 1068 ASOC: 103
Gauging Status: 0x00191850 Operation Status: 0x00000197 Battery status: 0x00c7
Charging Status: 0x00010008
有一个背景需要说明的是,由于温度限制和37%的delta能量限制,我们在实际应用中无法更新Qmax。另外,我们每十天会放25%ROC的能量,然后马上充满。出现问题的电池基本都运行了一两年以上。