Part Number: BQ40Z80
1.BQ40z80做容量学习时,充电充满了,但是FC一直没有置1,哪里配置不对吗?不知什么原因,有相关的人遇到此问题,方便解答一下!
SOC Flag config B默认的配置8c;
Charge term taper current设置500mA;
Chg Current Threshold=150mA;
Chg Current Threshold=10mA

通过阅读技术手册,上面写了在充电末端的时候FC置1的条件,以下条件均以达到但是仍然不见VCT置1和FC置1