Part Number: BQ25895
BQ25895充电时发现会概率性的出现充不满电,比如设置的满电是4.208,实际充满后电池电压可能是4.05或4.1等,看到规格书中改芯片有IRCOMP功能,假如从芯片输出到电池中间有阻抗损耗,该如何设置REG08寄存器,规格书中VREG_ACTUAL = VREG + min(ICHRG_ACTUAL x BATCOMP, VCLAMP),VREG_ACTUAL是要设置的自动调整的电压吗?比如VREG=4.208V,充电快充的电流是1A,芯片输出到电池端的阻抗是50mΩ,则VREG_ACTUAL=4.208+1X0.05=4.258V,等于满电电压会自动按4.258V来检测,是这样吗?