Other Parts Discussed in Thread: LP8869C-Q1, , TPS61194
因之前使用LP8869C-Q1 器件,交期无法满足;
现改为TPS61194-Q1 (pin to pin)来替代;
如下烦请帮忙check下外围电路及器件规格是否ok? 烦请帮忙确认下!谢谢!
| DESIGN PARAMETER VALUE | VALUE |
| VIN voltage range | 5V |
| LED string | 2p4s (12V) |
| LED string current | 60mA |
| Maximum boost voltage | max=15V |
| Boost switching frequency | 1150~1650K Hz |
| L1 | 10uH/NRS5014T100MMGGV |
| RISET | 40.2K |
| RFSET | 39K |
| CFB | 22 pf |