我的输入电压为24~100V,想通过此BOOST电路得到120V输出电压。控制芯片用UC2843,其中J1端为可调变压器输入端,J2端接负载电阻。UC2843的工作电源VCC我用线性电压源来提供,所有的地都接在一块的。现在的情况是,当UC2843的VCC没有电压时,MOS管正常关断,可是,当把VCC接上时,MOS管发热严重,并且输入端J1电压降到很低(没有接VCC时,J1端电压为40V,接上VCC后,J1端电压降为2.5V左右)。我感觉是,接上VCC后,MOS管就导通了,但是一直不能关断,导致输入有短路现象。请问这个是什么原因呢?