刚做了个LM3150的电路,想要实现15V转12V的降压功能,但调试发现,使用经公式计算的RFB1与RFB2值,实际VOUT只有6V左右,增大RFB2电阻值后,VOUT最多也只能升到8.7V,本来电感是根据手册选用的0.33uH的,上电后发现空载电流都有100mA,板子也有点烫,于是将电感换成现在的3.3uH之后就不烫了。量了一下SW的波形,发现波形不是很稳定,频率始终在变。波形看起来像是几个波形的重叠。FB端的电压是0,3V,EN脚的电压是6.4V。请问哪里出了问题呢???很急啊,谢谢大家了。