1、充电电压与电流+持续时间都达到了进入100%的条件,但SOC未更新,以下为gg文件与数据

GG文件:
"Settings","Configuration","Charging Configuration","00","hex"
"Settings","Configuration","Temperature Enable","03","hex"
"Settings","Configuration","Temperature Mode","01","hex"
"Settings","Configuration","DA Configuration","1b","hex"
"Settings","Configuration","FET Options","55","hex"
"Settings","Configuration","Sbs Gauging Configuration","05","hex"
"Settings","Configuration","Sbs Configuration","20","hex"
"Settings","Configuration","Power Config","00","hex"
"Settings","Configuration","IO Config","00","hex"
"Settings","Configuration","LED Configuration","0000","hex"
"Settings","Configuration","SOC Flag Config A","0cbf","hex"
"Settings","Configuration","SOC Flag Config B","8c","hex"
"Settings","Configuration","Balancing Configuration","00","hex"
"Settings","Configuration","CEDV Gauging Configuration","16ec","hex"
"Settings","Configuration","CEDV Smoothing Config","0d","hex"
"Settings","AFE","AFE Protection Control","70","hex"
"Settings","AFE","ZVCHG Exit Threshold","2200","mV"
"Settings","Fuse","PF Fuse A","02","hex"
"Settings","Fuse","PF Fuse B","00","hex"
"Settings","Fuse","PF Fuse C","08","hex"
"Settings","Fuse","PF Fuse D","00","hex"
"Settings","Fuse","Min Blow Fuse Voltage","3500","mV"
"Settings","Fuse","Fuse Blow Timeout","30","s"
"Settings","BTP","Init Discharge Set","150","mAh"
"Settings","BTP","Init Charge Set","175","mAh"
"Settings","SMBus","Address","16","-"
"Settings","SMBus","Address Check","ea","-"
"Settings","Manufacturing","Mfg Status init","01f0","hex"
"Advanced Charge Algorithm","Temperature Ranges","T1 Temp","0","°C"
"Advanced Charge Algorithm","Temperature Ranges","T2 Temp","12","°C"
"Advanced Charge Algorithm","Temperature Ranges","T5 Temp","20","°C"
"Advanced Charge Algorithm","Temperature Ranges","T6 Temp","30","°C"
"Advanced Charge Algorithm","Temperature Ranges","T3 Temp","45","°C"
"Advanced Charge Algorithm","Temperature Ranges","T4 Temp","50","°C"
"Advanced Charge Algorithm","Temperature Ranges","Hysteresis Temp","1","°C"
"Advanced Charge Algorithm","Low Temp Charging","Voltage","3600","mV"
"Advanced Charge Algorithm","Low Temp Charging","Current Low","5000","mA"
"Advanced Charge Algorithm","Low Temp Charging","Current Med","5000","mA"
"Advanced Charge Algorithm","Low Temp Charging","Current High","5000","mA"
"Advanced Charge Algorithm","Standard Temp Charging","Voltage","3600","mV"
"Advanced Charge Algorithm","Standard Temp Charging","Current Low","5000","mA"
"Advanced Charge Algorithm","Standard Temp Charging","Current Med","5000","mA"
"Advanced Charge Algorithm","Standard Temp Charging","Current High","5000","mA"
"Advanced Charge Algorithm","High Temp Charging","Voltage","3600","mV"
"Advanced Charge Algorithm","High Temp Charging","Current Low","5000","mA"
"Advanced Charge Algorithm","High Temp Charging","Current Med","5000","mA"
"Advanced Charge Algorithm","High Temp Charging","Current High","5000","mA"
"Advanced Charge Algorithm","Rec Temp Charging","Voltage","3600","mV"
"Advanced Charge Algorithm","Rec Temp Charging","Current Low","5000","mA"
"Advanced Charge Algorithm","Rec Temp Charging","Current Med","5000","mA"
"Advanced Charge Algorithm","Rec Temp Charging","Current High","5000","mA"
"Advanced Charge Algorithm","Pre-Charging","Current","1","mA"
"Advanced Charge Algorithm","Maintenance Charging","Current","44","mA"
"Advanced Charge Algorithm","Voltage Range","Precharge Start Voltage","2500","mV"
"Advanced Charge Algorithm","Voltage Range","Charging Voltage Low","3000","mV"
"Advanced Charge Algorithm","Voltage Range","Charging Voltage Med","3200","mV"
"Advanced Charge Algorithm","Voltage Range","Charging Voltage High","3400","mV"
"Advanced Charge Algorithm","Voltage Range","Charging Voltage Hysteresis","0","mV"
"Advanced Charge Algorithm","SoC Range","Charging SoC Med","50","%"
"Advanced Charge Algorithm","SoC Range","Charging SoC High","75","%"
"Advanced Charge Algorithm","SoC Range","Charging SoC Hysteresis","1","%"
"Advanced Charge Algorithm","Termination Config","Charge Term Taper Current","1000","mA"
"Advanced Charge Algorithm","Termination Config","Charge Term Voltage","100","mV"
"Advanced Charge Algorithm","Charging Rate of Change","Current Rate","1","steps"
"Advanced Charge Algorithm","Charging Rate of Change","Voltage Rate","1","steps"
"Advanced Charge Algorithm","Charge Loss Compensation","CCC Current Threshold","5000","mA"
"Advanced Charge Algorithm","Charge Loss Compensation","CCC Voltage Threshold","3600","mV"
"Advanced Charge Algorithm","Cell Balancing Config","Cell Balance Threshold","3400","mV"
"Advanced Charge Algorithm","Cell Balancing Config","Cell Balance Window","100","mV"
"Advanced Charge Algorithm","Cell Balancing Config","Cell Balance Min","40","mV"
"Advanced Charge Algorithm","Cell Balancing Config","Cell Balance Interval","20","s"
充电数据:
| Sample | DateTime | ElapsedTime | Voltage | Current | AvgCurr | MaxErr | RSOC | ASOC | SOH | RemCap | FullChgCap | BattStat | OpStatA | OpStatB | TempRange | ChgStat | GaugeStat | MfgStat | CellVolt1 | CellVolt2 | CellVolt3 | CellVolt4 |
| 2180 | 2023/11/29 11:43 | 8733.871 | 14363 | 1122 | 1224 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x01C7 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3620 | 3569 | 3589 | 3585 |
| 2181 | 2023/11/29 11:43 | 8737.875 | 14362 | 1088 | 1197 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x01C7 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3620 | 3568 | 3589 | 3585 |
| 2182 | 2023/11/29 11:43 | 8741.883 | 14363 | 1083 | 1172 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x01C7 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3620 | 3568 | 3589 | 3585 |
| 2183 | 2023/11/29 11:43 | 8745.885 | 14364 | 1058 | 1150 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x01C7 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3621 | 3568 | 3590 | 3585 |
| 2184 | 2023/11/29 11:43 | 8749.892 | 14365 | 1028 | 1125 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x01C7 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3622 | 3569 | 3590 | 3586 |
| 2185 | 2023/11/29 11:43 | 8753.9 | 14367 | 1026 | 1106 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x01C7 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3622 | 3568 | 3590 | 3585 |
| 2186 | 2023/11/29 11:43 | 8757.905 | 14368 | 1015 | 1081 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x01C7 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3622 | 3568 | 3591 | 3586 |
| 2187 | 2023/11/29 11:43 | 8761.909 | 14370 | 1008 | 1064 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x01C7 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3624 | 3569 | 3593 | 3587 |
| 2188 | 2023/11/29 11:43 | 8765.913 | 14371 | 964 | 1046 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x01C7 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3624 | 3569 | 3593 | 3586 |
| 2189 | 2023/11/29 11:43 | 8769.919 | 14372 | 941 | 1025 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x01C7 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3625 | 3570 | 3593 | 3586 |
| 2190 | 2023/11/29 11:43 | 8773.926 | 14372 | 939 | 1001 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x01C7 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3624 | 3569 | 3593 | 3586 |
| 2191 | 2023/11/29 11:43 | 8777.929 | 14375 | 982 | 986 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x01C7 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3626 | 3569 | 3594 | 3587 |
| 2192 | 2023/11/29 11:44 | 8781.932 | 14374 | 848 | 975 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x01C7 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3625 | 3569 | 3594 | 3586 |
| 2193 | 2023/11/29 11:44 | 8785.943 | 14372 | 861 | 945 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x01C7 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3625 | 3568 | 3594 | 3586 |
| 2194 | 2023/11/29 11:44 | 8789.948 | 14376 | 923 | 927 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x01C7 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3626 | 3569 | 3595 | 3586 |
| 2195 | 2023/11/29 11:44 | 8793.954 | 14379 | 890 | 914 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x01C7 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3627 | 3569 | 3596 | 3587 |
| 2196 | 2023/11/29 11:44 | 8797.96 | 14381 | 848 | 902 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x01C7 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3628 | 3569 | 3596 | 3587 |
| 2197 | 2023/11/29 11:44 | 8801.964 | 14384 | 849 | 889 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x01C7 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3628 | 3570 | 3598 | 3588 |
| 2198 | 2023/11/29 11:44 | 8805.964 | 14383 | 785 | 874 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x01C7 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3628 | 3569 | 3598 | 3587 |
| 2199 | 2023/11/29 11:44 | 8809.97 | 14382 | 780 | 848 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x01C7 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3629 | 3569 | 3598 | 3587 |
| 2200 | 2023/11/29 11:44 | 8813.973 | 14383 | 766 | 830 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x01C7 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3628 | 3569 | 3598 | 3587 |
| 2201 | 2023/11/29 11:44 | 8817.982 | 14382 | 750 | 814 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x01C7 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3629 | 3569 | 3598 | 3587 |
| 2202 | 2023/11/29 11:44 | 8821.996 | 14383 | 739 | 797 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x01C7 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3629 | 3569 | 3599 | 3587 |
| 2203 | 2023/11/29 11:44 | 8826.002 | 14381 | 714 | 779 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x01C7 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3629 | 3568 | 3598 | 3587 |
| 2204 | 2023/11/29 11:44 | 8830.003 | 14377 | 650 | 756 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x01C7 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3627 | 3567 | 3597 | 3585 |
| 2205 | 2023/11/29 11:44 | 8834.009 | 14374 | 671 | 733 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x01C7 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3627 | 3566 | 3597 | 3584 |
| 2206 | 2023/11/29 11:44 | 8838.015 | 14373 | 644 | 715 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x01C7 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3627 | 3566 | 3597 | 3583 |
| 2207 | 2023/11/29 11:45 | 8842.027 | 14372 | 655 | 700 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x01C7 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3627 | 3565 | 3597 | 3584 |
| 2208 | 2023/11/29 11:45 | 8846.031 | 14376 | 711 | 693 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x01C7 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3628 | 3566 | 3598 | 3584 |
| 2209 | 2023/11/29 11:45 | 8850.035 | 14375 | 642 | 684 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x01C7 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3628 | 3566 | 3598 | 3584 |
| 2210 | 2023/11/29 11:45 | 8854.046 | 14375 | 629 | 671 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x01C7 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3628 | 3566 | 3598 | 3584 |
| 2211 | 2023/11/29 11:45 | 8858.049 | 14377 | 639 | 662 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x01C7 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3629 | 3566 | 3599 | 3584 |
| 2212 | 2023/11/29 11:45 | 8862.056 | 14379 | 625 | 656 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x01C7 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3630 | 3566 | 3600 | 3584 |
| 2213 | 2023/11/29 11:45 | 8866.063 | 14379 | 603 | 647 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x01C7 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3630 | 3566 | 3600 | 3584 |
| 2214 | 2023/11/29 11:45 | 8870.07 | 14379 | 589 | 634 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x01C7 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3630 | 3565 | 3600 | 3584 |
| 2215 | 2023/11/29 11:45 | 8874.078 | 14379 | 569 | 621 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x01C7 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3630 | 3565 | 3600 | 3584 |
| 2216 | 2023/11/29 11:45 | 8878.092 | 14379 | 579 | 609 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x01C7 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3630 | 3565 | 3601 | 3584 |
| 2217 | 2023/11/29 11:45 | 8882.093 | 14379 | 560 | 599 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x01C7 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3630 | 3565 | 3601 | 3584 |
| 2218 | 2023/11/29 11:45 | 8886.096 | 14380 | 554 | 589 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x01C7 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3631 | 3565 | 3602 | 3584 |
| 2219 | 2023/11/29 11:45 | 8890.108 | 14381 | 547 | 577 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3631 | 3565 | 3602 | 3584 |
| 2220 | 2023/11/29 11:45 | 8894.115 | 14380 | 526 | 566 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3631 | 3565 | 3602 | 3583 |
| 2221 | 2023/11/29 11:45 | 8898.122 | 14380 | 506 | 556 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3631 | 3564 | 3602 | 3583 |
| 2222 | 2023/11/29 11:46 | 8902.124 | 14379 | 506 | 543 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3631 | 3564 | 3602 | 3583 |
| 2223 | 2023/11/29 11:46 | 8906.13 | 14379 | 496 | 533 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3631 | 3564 | 3602 | 3583 |
| 2224 | 2023/11/29 11:46 | 8910.13 | 14380 | 506 | 524 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3632 | 3564 | 3602 | 3583 |
| 2225 | 2023/11/29 11:46 | 8914.145 | 14387 | 553 | 527 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3634 | 3565 | 3605 | 3584 |
| 2226 | 2023/11/29 11:46 | 8918.157 | 14386 | 481 | 520 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3633 | 3565 | 3605 | 3584 |
| 2227 | 2023/11/29 11:46 | 8922.162 | 14388 | 481 | 511 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3634 | 3565 | 3605 | 3584 |
| 2228 | 2023/11/29 11:46 | 8926.165 | 14387 | 467 | 500 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3634 | 3565 | 3605 | 3584 |
| 2229 | 2023/11/29 11:46 | 8930.173 | 14388 | 469 | 491 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3635 | 3565 | 3606 | 3584 |
| 2230 | 2023/11/29 11:46 | 8934.185 | 14388 | 454 | 483 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3635 | 3564 | 3606 | 3583 |
| 2231 | 2023/11/29 11:46 | 8938.188 | 14383 | 394 | 464 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3633 | 3563 | 3605 | 3582 |
| 2232 | 2023/11/29 11:46 | 8942.195 | 14382 | 413 | 453 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3633 | 3563 | 3605 | 3582 |
| 2233 | 2023/11/29 11:46 | 8946.206 | 14381 | 412 | 442 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3633 | 3562 | 3605 | 3581 |
| 2234 | 2023/11/29 11:46 | 8950.211 | 14383 | 430 | 437 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3634 | 3563 | 3605 | 3582 |
| 2235 | 2023/11/29 11:46 | 8954.214 | 14383 | 413 | 434 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3634 | 3563 | 3606 | 3582 |
| 2236 | 2023/11/29 11:46 | 8958.225 | 14383 | 403 | 427 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3634 | 3562 | 3606 | 3582 |
| 2237 | 2023/11/29 11:47 | 8962.237 | 14384 | 397 | 421 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3634 | 3562 | 3606 | 3582 |
| 2238 | 2023/11/29 11:47 | 8966.247 | 14384 | 390 | 415 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3635 | 3562 | 3606 | 3582 |
| 2239 | 2023/11/29 11:47 | 8970.251 | 14384 | 388 | 409 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3635 | 3562 | 3607 | 3582 |
| 2240 | 2023/11/29 11:47 | 8974.254 | 14385 | 360 | 406 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3635 | 3562 | 3607 | 3581 |
| 2241 | 2023/11/29 11:47 | 8978.268 | 14380 | 345 | 389 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3634 | 3561 | 3606 | 3580 |
| 2242 | 2023/11/29 11:47 | 8982.278 | 14379 | 351 | 381 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3634 | 3560 | 3606 | 3580 |
| 2243 | 2023/11/29 11:47 | 8986.28 | 14381 | 363 | 375 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3634 | 3561 | 3607 | 3580 |
| 2244 | 2023/11/29 11:47 | 8990.285 | 14383 | 372 | 374 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3635 | 3561 | 3608 | 3581 |
| 2245 | 2023/11/29 11:47 | 8994.29 | 14385 | 346 | 373 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3636 | 3561 | 3608 | 3581 |
| 2246 | 2023/11/29 11:47 | 8998.305 | 14387 | 351 | 368 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3636 | 3561 | 3608 | 3581 |
| 2247 | 2023/11/29 11:47 | 9002.318 | 14389 | 359 | 367 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3637 | 3562 | 3609 | 3582 |
| 2248 | 2023/11/29 11:47 | 9006.33 | 14388 | 337 | 360 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3637 | 3561 | 3609 | 3581 |
| 2249 | 2023/11/29 11:47 | 9010.336 | 14387 | 329 | 353 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3637 | 3561 | 3609 | 3581 |
| 2250 | 2023/11/29 11:47 | 9014.348 | 14388 | 328 | 347 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3637 | 3561 | 3610 | 3581 |
| 2251 | 2023/11/29 11:47 | 9018.349 | 14387 | 318 | 340 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3637 | 3561 | 3610 | 3581 |
| 2252 | 2023/11/29 11:48 | 9022.359 | 14388 | 327 | 335 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3638 | 3561 | 3610 | 3581 |
| 2253 | 2023/11/29 11:48 | 9026.366 | 14388 | 315 | 329 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3638 | 3560 | 3610 | 3581 |
| 2254 | 2023/11/29 11:48 | 9030.375 | 14389 | 318 | 325 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3638 | 3561 | 3611 | 3581 |
| 2255 | 2023/11/29 11:48 | 9034.383 | 14390 | 287 | 322 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3638 | 3560 | 3611 | 3580 |
| 2256 | 2023/11/29 11:48 | 9038.389 | 14388 | 287 | 314 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3638 | 3560 | 3611 | 3580 |
| 2257 | 2023/11/29 11:48 | 9042.396 | 14388 | 280 | 308 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3638 | 3560 | 3611 | 3580 |
| 2258 | 2023/11/29 11:48 | 9046.402 | 14388 | 290 | 303 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3638 | 3560 | 3611 | 3580 |
| 2259 | 2023/11/29 11:48 | 9050.404 | 14389 | 290 | 299 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3639 | 3560 | 3612 | 3580 |
| 2260 | 2023/11/29 11:48 | 9054.411 | 14388 | 272 | 295 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3639 | 3559 | 3612 | 3579 |
| 2261 | 2023/11/29 11:48 | 9058.417 | 14389 | 283 | 292 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3639 | 3559 | 3612 | 3580 |
| 2262 | 2023/11/29 11:48 | 9062.418 | 14389 | 269 | 288 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3639 | 3559 | 3612 | 3579 |
| 2263 | 2023/11/29 11:48 | 9066.418 | 14390 | 269 | 283 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3639 | 3559 | 3612 | 3579 |
| 2264 | 2023/11/29 11:48 | 9070.428 | 14390 | 266 | 280 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3640 | 3559 | 3613 | 3580 |
| 2265 | 2023/11/29 11:48 | 9074.441 | 14392 | 275 | 277 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3640 | 3559 | 3613 | 3580 |
| 2266 | 2023/11/29 11:48 | 9078.448 | 14391 | 223 | 273 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3640 | 3559 | 3613 | 3579 |
| 2267 | 2023/11/29 11:49 | 9082.461 | 14390 | 244 | 265 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3640 | 3558 | 3613 | 3579 |
| 2268 | 2023/11/29 11:49 | 9086.472 | 14391 | 239 | 263 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3641 | 3559 | 3614 | 3580 |
| 2269 | 2023/11/29 11:49 | 9090.485 | 14393 | 270 | 264 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3641 | 3559 | 3614 | 3579 |
| 2270 | 2023/11/29 11:49 | 9094.487 | 14394 | 252 | 258 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3642 | 3559 | 3615 | 3580 |
| 2271 | 2023/11/29 11:49 | 9098.491 | 14396 | 249 | 259 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3641 | 3559 | 3615 | 3579 |
| 2272 | 2023/11/29 11:49 | 9102.5 | 14393 | 231 | 251 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3641 | 3559 | 3615 | 3579 |
| 2273 | 2023/11/29 11:49 | 9106.502 | 14390 | 207 | 240 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3640 | 3558 | 3614 | 3578 |
| 2274 | 2023/11/29 11:49 | 9110.503 | 14389 | 220 | 234 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3640 | 3557 | 3614 | 3578 |
| 2275 | 2023/11/29 11:49 | 9114.504 | 14389 | 224 | 232 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3641 | 3557 | 3615 | 3578 |
| 2276 | 2023/11/29 11:49 | 9118.517 | 14392 | 242 | 234 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3641 | 3557 | 3615 | 3578 |
| 2277 | 2023/11/29 11:49 | 9122.524 | 14390 | 209 | 230 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3641 | 3557 | 3615 | 3578 |
| 2278 | 2023/11/29 11:49 | 9126.529 | 14390 | 215 | 226 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3641 | 3557 | 3615 | 3578 |
| 2279 | 2023/11/29 11:49 | 9130.533 | 14392 | 228 | 224 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3642 | 3557 | 3616 | 3578 |
| 2280 | 2023/11/29 11:49 | 9134.547 | 14394 | 219 | 226 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3643 | 3557 | 3616 | 3578 |
| 2281 | 2023/11/29 11:49 | 9138.554 | 14399 | 253 | 228 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3644 | 3559 | 3618 | 3580 |
| 2282 | 2023/11/29 11:50 | 9142.555 | 14398 | 200 | 228 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3643 | 3558 | 3617 | 3579 |
| 2283 | 2023/11/29 11:50 | 9146.569 | 14401 | 220 | 225 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3645 | 3558 | 3618 | 3579 |
| 2284 | 2023/11/29 11:50 | 9150.572 | 14396 | 154 | 218 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3643 | 3557 | 3617 | 3578 |
| 2285 | 2023/11/29 11:50 | 9154.574 | 14394 | 171 | 208 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3643 | 3557 | 3617 | 3578 |
| 2286 | 2023/11/29 11:50 | 9158.589 | 14396 | 202 | 204 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3643 | 3557 | 3617 | 3578 |
| 2287 | 2023/11/29 11:50 | 9162.604 | 14396 | 189 | 202 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3643 | 3557 | 3617 | 3578 |
| 2288 | 2023/11/29 11:50 | 9166.618 | 14396 | 194 | 200 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3644 | 3557 | 3618 | 3578 |
| 2289 | 2023/11/29 11:50 | 9170.626 | 14397 | 200 | 198 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3644 | 3557 | 3618 | 3578 |
| 2290 | 2023/11/29 11:50 | 9174.628 | 14396 | 188 | 194 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3644 | 3556 | 3618 | 3577 |
| 2291 | 2023/11/29 11:50 | 9178.638 | 14395 | 183 | 190 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3644 | 3556 | 3618 | 3577 |
| 2292 | 2023/11/29 11:50 | 9182.643 | 14395 | 185 | 189 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3644 | 3556 | 3618 | 3577 |
| 2293 | 2023/11/29 11:50 | 9186.65 | 14398 | 193 | 189 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3645 | 3556 | 3619 | 3578 |
| 2294 | 2023/11/29 11:50 | 9190.655 | 14397 | 173 | 187 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3644 | 3556 | 3619 | 3577 |
| 2295 | 2023/11/29 11:50 | 9194.663 | 14398 | 203 | 185 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3646 | 3557 | 3620 | 3578 |
| 2296 | 2023/11/29 11:50 | 9198.673 | 14396 | 164 | 179 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3645 | 3556 | 3619 | 3577 |
| 2297 | 2023/11/29 11:51 | 9202.677 | 14393 | 128 | 174 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3644 | 3555 | 3619 | 3576 |
| 2298 | 2023/11/29 11:51 | 9206.684 | 14393 | 151 | 168 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3644 | 3555 | 3618 | 3576 |
| 2299 | 2023/11/29 11:51 | 9210.687 | 14393 | 167 | 168 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3644 | 3555 | 3619 | 3576 |
| 2300 | 2023/11/29 11:51 | 9214.7 | 14392 | 131 | 168 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3644 | 3554 | 3618 | 3576 |
| 2301 | 2023/11/29 11:51 | 9218.7 | 14391 | 145 | 162 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3643 | 3554 | 3618 | 3576 |
| 2302 | 2023/11/29 11:51 | 9222.712 | 14391 | 155 | 159 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3644 | 3554 | 3619 | 3575 |
| 2303 | 2023/11/29 11:51 | 9226.723 | 14392 | 176 | 160 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3644 | 3554 | 3619 | 3576 |
| 2304 | 2023/11/29 11:51 | 9230.728 | 14393 | 156 | 163 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3645 | 3554 | 3625 | 3583 |
| 2305 | 2023/11/29 11:51 | 9234.737 | 14449 | 446 | 255 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3661 | 3567 | 3635 | 3590 |
| 2306 | 2023/11/29 11:51 | 9238.749 | 14456 | 240 | 270 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3662 | 3568 | 3636 | 3590 |
| 2307 | 2023/11/29 11:51 | 9242.763 | 14455 | 166 | 255 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3662 | 3567 | 3636 | 3590 |
| 2308 | 2023/11/29 11:51 | 9246.766 | 14457 | 179 | 238 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3663 | 3567 | 3637 | 3590 |
| 2309 | 2023/11/29 11:51 | 9250.78 | 14458 | 173 | 223 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3664 | 3568 | 3638 | 3590 |
| 2310 | 2023/11/29 11:51 | 9254.792 | 14460 | 173 | 211 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3664 | 3568 | 3638 | 3591 |
| 2311 | 2023/11/29 11:51 | 9258.792 | 14453 | 88 | 192 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3662 | 3566 | 3636 | 3589 |
| 2312 | 2023/11/29 11:52 | 9262.797 | 14440 | 0 | 162 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3658 | 3563 | 3633 | 3585 |
| 2313 | 2023/11/29 11:52 | 9266.803 | 14424 | 3 | 123 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3653 | 3559 | 3628 | 3581 |
| 2314 | 2023/11/29 11:52 | 9270.817 | 14409 | 3 | 94 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3649 | 3556 | 3625 | 3578 |
| 2315 | 2023/11/29 11:52 | 9274.83 | 14396 | 3 | 72 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 0x01F0 | 3646 | 3553 | 3621 | 3575 |
| 2316 | 2023/11/29 11:52 | 9278.841 | 14383 | 3 | 55 | 100 | 99 | 105 | 100 | 10691 | 10800 | 0x4080 | 0x0187 | 0x0000 | 0x10 | 0x8048 | 0x18 | 3642 | 3551 | 3618 | 3571 |