This thread has been locked.

If you have a related question, please click the "Ask a related question" button in the top right corner. The newly created question will be automatically linked to this question.

BQ4050: RSOC无法进入100%

Part Number: BQ4050


1、充电电压与电流+持续时间都达到了进入100%的条件,但SOC未更新,以下为gg文件与数据

GG文件:
"Settings","Configuration","Charging Configuration","00","hex"
"Settings","Configuration","Temperature Enable","03","hex"
"Settings","Configuration","Temperature Mode","01","hex"
"Settings","Configuration","DA Configuration","1b","hex"
"Settings","Configuration","FET Options","55","hex"
"Settings","Configuration","Sbs Gauging Configuration","05","hex"
"Settings","Configuration","Sbs Configuration","20","hex"
"Settings","Configuration","Power Config","00","hex"
"Settings","Configuration","IO Config","00","hex"
"Settings","Configuration","LED Configuration","0000","hex"
"Settings","Configuration","SOC Flag Config A","0cbf","hex"
"Settings","Configuration","SOC Flag Config B","8c","hex"
"Settings","Configuration","Balancing Configuration","00","hex"
"Settings","Configuration","CEDV Gauging Configuration","16ec","hex"
"Settings","Configuration","CEDV Smoothing Config","0d","hex"
"Settings","AFE","AFE Protection Control","70","hex"
"Settings","AFE","ZVCHG Exit Threshold","2200","mV"
"Settings","Fuse","PF Fuse A","02","hex"
"Settings","Fuse","PF Fuse B","00","hex"
"Settings","Fuse","PF Fuse C","08","hex"
"Settings","Fuse","PF Fuse D","00","hex"
"Settings","Fuse","Min Blow Fuse Voltage","3500","mV"
"Settings","Fuse","Fuse Blow Timeout","30","s"
"Settings","BTP","Init Discharge Set","150","mAh"
"Settings","BTP","Init Charge Set","175","mAh"
"Settings","SMBus","Address","16","-"
"Settings","SMBus","Address Check","ea","-"
"Settings","Manufacturing","Mfg Status init","01f0","hex"

"Advanced Charge Algorithm","Temperature Ranges","T1 Temp","0","°C"
"Advanced Charge Algorithm","Temperature Ranges","T2 Temp","12","°C"
"Advanced Charge Algorithm","Temperature Ranges","T5 Temp","20","°C"
"Advanced Charge Algorithm","Temperature Ranges","T6 Temp","30","°C"
"Advanced Charge Algorithm","Temperature Ranges","T3 Temp","45","°C"
"Advanced Charge Algorithm","Temperature Ranges","T4 Temp","50","°C"
"Advanced Charge Algorithm","Temperature Ranges","Hysteresis Temp","1","°C"
"Advanced Charge Algorithm","Low Temp Charging","Voltage","3600","mV"
"Advanced Charge Algorithm","Low Temp Charging","Current Low","5000","mA"
"Advanced Charge Algorithm","Low Temp Charging","Current Med","5000","mA"
"Advanced Charge Algorithm","Low Temp Charging","Current High","5000","mA"
"Advanced Charge Algorithm","Standard Temp Charging","Voltage","3600","mV"
"Advanced Charge Algorithm","Standard Temp Charging","Current Low","5000","mA"
"Advanced Charge Algorithm","Standard Temp Charging","Current Med","5000","mA"
"Advanced Charge Algorithm","Standard Temp Charging","Current High","5000","mA"
"Advanced Charge Algorithm","High Temp Charging","Voltage","3600","mV"
"Advanced Charge Algorithm","High Temp Charging","Current Low","5000","mA"
"Advanced Charge Algorithm","High Temp Charging","Current Med","5000","mA"
"Advanced Charge Algorithm","High Temp Charging","Current High","5000","mA"
"Advanced Charge Algorithm","Rec Temp Charging","Voltage","3600","mV"
"Advanced Charge Algorithm","Rec Temp Charging","Current Low","5000","mA"
"Advanced Charge Algorithm","Rec Temp Charging","Current Med","5000","mA"
"Advanced Charge Algorithm","Rec Temp Charging","Current High","5000","mA"
"Advanced Charge Algorithm","Pre-Charging","Current","1","mA"
"Advanced Charge Algorithm","Maintenance Charging","Current","44","mA"
"Advanced Charge Algorithm","Voltage Range","Precharge Start Voltage","2500","mV"
"Advanced Charge Algorithm","Voltage Range","Charging Voltage Low","3000","mV"
"Advanced Charge Algorithm","Voltage Range","Charging Voltage Med","3200","mV"
"Advanced Charge Algorithm","Voltage Range","Charging Voltage High","3400","mV"
"Advanced Charge Algorithm","Voltage Range","Charging Voltage Hysteresis","0","mV"
"Advanced Charge Algorithm","SoC Range","Charging SoC Med","50","%"
"Advanced Charge Algorithm","SoC Range","Charging SoC High","75","%"
"Advanced Charge Algorithm","SoC Range","Charging SoC Hysteresis","1","%"
"Advanced Charge Algorithm","Termination Config","Charge Term Taper Current","1000","mA"
"Advanced Charge Algorithm","Termination Config","Charge Term Voltage","100","mV"
"Advanced Charge Algorithm","Charging Rate of Change","Current Rate","1","steps"
"Advanced Charge Algorithm","Charging Rate of Change","Voltage Rate","1","steps"
"Advanced Charge Algorithm","Charge Loss Compensation","CCC Current Threshold","5000","mA"
"Advanced Charge Algorithm","Charge Loss Compensation","CCC Voltage Threshold","3600","mV"
"Advanced Charge Algorithm","Cell Balancing Config","Cell Balance Threshold","3400","mV"
"Advanced Charge Algorithm","Cell Balancing Config","Cell Balance Window","100","mV"
"Advanced Charge Algorithm","Cell Balancing Config","Cell Balance Min","40","mV"
"Advanced Charge Algorithm","Cell Balancing Config","Cell Balance Interval","20","s"

充电数据:

Sample DateTime ElapsedTime Voltage Current AvgCurr MaxErr RSOC ASOC SOH RemCap FullChgCap BattStat OpStatA OpStatB TempRange ChgStat GaugeStat MfgStat CellVolt1 CellVolt2 CellVolt3 CellVolt4
2180 2023/11/29 11:43 8733.871 14363 1122 1224 100 99 105 100 10691 10800 0x4080 0x01C7 0x0000 0x10 0x8048 0x18 0x01F0 3620 3569 3589 3585
2181 2023/11/29 11:43 8737.875 14362 1088 1197 100 99 105 100 10691 10800 0x4080 0x01C7 0x0000 0x10 0x8048 0x18 0x01F0 3620 3568 3589 3585
2182 2023/11/29 11:43 8741.883 14363 1083 1172 100 99 105 100 10691 10800 0x4080 0x01C7 0x0000 0x10 0x8048 0x18 0x01F0 3620 3568 3589 3585
2183 2023/11/29 11:43 8745.885 14364 1058 1150 100 99 105 100 10691 10800 0x4080 0x01C7 0x0000 0x10 0x8048 0x18 0x01F0 3621 3568 3590 3585
2184 2023/11/29 11:43 8749.892 14365 1028 1125 100 99 105 100 10691 10800 0x4080 0x01C7 0x0000 0x10 0x8048 0x18 0x01F0 3622 3569 3590 3586
2185 2023/11/29 11:43 8753.9 14367 1026 1106 100 99 105 100 10691 10800 0x4080 0x01C7 0x0000 0x10 0x8048 0x18 0x01F0 3622 3568 3590 3585
2186 2023/11/29 11:43 8757.905 14368 1015 1081 100 99 105 100 10691 10800 0x4080 0x01C7 0x0000 0x10 0x8048 0x18 0x01F0 3622 3568 3591 3586
2187 2023/11/29 11:43 8761.909 14370 1008 1064 100 99 105 100 10691 10800 0x4080 0x01C7 0x0000 0x10 0x8048 0x18 0x01F0 3624 3569 3593 3587
2188 2023/11/29 11:43 8765.913 14371 964 1046 100 99 105 100 10691 10800 0x4080 0x01C7 0x0000 0x10 0x8048 0x18 0x01F0 3624 3569 3593 3586
2189 2023/11/29 11:43 8769.919 14372 941 1025 100 99 105 100 10691 10800 0x4080 0x01C7 0x0000 0x10 0x8048 0x18 0x01F0 3625 3570 3593 3586
2190 2023/11/29 11:43 8773.926 14372 939 1001 100 99 105 100 10691 10800 0x4080 0x01C7 0x0000 0x10 0x8048 0x18 0x01F0 3624 3569 3593 3586
2191 2023/11/29 11:43 8777.929 14375 982 986 100 99 105 100 10691 10800 0x4080 0x01C7 0x0000 0x10 0x8048 0x18 0x01F0 3626 3569 3594 3587
2192 2023/11/29 11:44 8781.932 14374 848 975 100 99 105 100 10691 10800 0x4080 0x01C7 0x0000 0x10 0x8048 0x18 0x01F0 3625 3569 3594 3586
2193 2023/11/29 11:44 8785.943 14372 861 945 100 99 105 100 10691 10800 0x4080 0x01C7 0x0000 0x10 0x8048 0x18 0x01F0 3625 3568 3594 3586
2194 2023/11/29 11:44 8789.948 14376 923 927 100 99 105 100 10691 10800 0x4080 0x01C7 0x0000 0x10 0x8048 0x18 0x01F0 3626 3569 3595 3586
2195 2023/11/29 11:44 8793.954 14379 890 914 100 99 105 100 10691 10800 0x4080 0x01C7 0x0000 0x10 0x8048 0x18 0x01F0 3627 3569 3596 3587
2196 2023/11/29 11:44 8797.96 14381 848 902 100 99 105 100 10691 10800 0x4080 0x01C7 0x0000 0x10 0x8048 0x18 0x01F0 3628 3569 3596 3587
2197 2023/11/29 11:44 8801.964 14384 849 889 100 99 105 100 10691 10800 0x4080 0x01C7 0x0000 0x10 0x8048 0x18 0x01F0 3628 3570 3598 3588
2198 2023/11/29 11:44 8805.964 14383 785 874 100 99 105 100 10691 10800 0x4080 0x01C7 0x0000 0x10 0x8048 0x18 0x01F0 3628 3569 3598 3587
2199 2023/11/29 11:44 8809.97 14382 780 848 100 99 105 100 10691 10800 0x4080 0x01C7 0x0000 0x10 0x8048 0x18 0x01F0 3629 3569 3598 3587
2200 2023/11/29 11:44 8813.973 14383 766 830 100 99 105 100 10691 10800 0x4080 0x01C7 0x0000 0x10 0x8048 0x18 0x01F0 3628 3569 3598 3587
2201 2023/11/29 11:44 8817.982 14382 750 814 100 99 105 100 10691 10800 0x4080 0x01C7 0x0000 0x10 0x8048 0x18 0x01F0 3629 3569 3598 3587
2202 2023/11/29 11:44 8821.996 14383 739 797 100 99 105 100 10691 10800 0x4080 0x01C7 0x0000 0x10 0x8048 0x18 0x01F0 3629 3569 3599 3587
2203 2023/11/29 11:44 8826.002 14381 714 779 100 99 105 100 10691 10800 0x4080 0x01C7 0x0000 0x10 0x8048 0x18 0x01F0 3629 3568 3598 3587
2204 2023/11/29 11:44 8830.003 14377 650 756 100 99 105 100 10691 10800 0x4080 0x01C7 0x0000 0x10 0x8048 0x18 0x01F0 3627 3567 3597 3585
2205 2023/11/29 11:44 8834.009 14374 671 733 100 99 105 100 10691 10800 0x4080 0x01C7 0x0000 0x10 0x8048 0x18 0x01F0 3627 3566 3597 3584
2206 2023/11/29 11:44 8838.015 14373 644 715 100 99 105 100 10691 10800 0x4080 0x01C7 0x0000 0x10 0x8048 0x18 0x01F0 3627 3566 3597 3583
2207 2023/11/29 11:45 8842.027 14372 655 700 100 99 105 100 10691 10800 0x4080 0x01C7 0x0000 0x10 0x8048 0x18 0x01F0 3627 3565 3597 3584
2208 2023/11/29 11:45 8846.031 14376 711 693 100 99 105 100 10691 10800 0x4080 0x01C7 0x0000 0x10 0x8048 0x18 0x01F0 3628 3566 3598 3584
2209 2023/11/29 11:45 8850.035 14375 642 684 100 99 105 100 10691 10800 0x4080 0x01C7 0x0000 0x10 0x8048 0x18 0x01F0 3628 3566 3598 3584
2210 2023/11/29 11:45 8854.046 14375 629 671 100 99 105 100 10691 10800 0x4080 0x01C7 0x0000 0x10 0x8048 0x18 0x01F0 3628 3566 3598 3584
2211 2023/11/29 11:45 8858.049 14377 639 662 100 99 105 100 10691 10800 0x4080 0x01C7 0x0000 0x10 0x8048 0x18 0x01F0 3629 3566 3599 3584
2212 2023/11/29 11:45 8862.056 14379 625 656 100 99 105 100 10691 10800 0x4080 0x01C7 0x0000 0x10 0x8048 0x18 0x01F0 3630 3566 3600 3584
2213 2023/11/29 11:45 8866.063 14379 603 647 100 99 105 100 10691 10800 0x4080 0x01C7 0x0000 0x10 0x8048 0x18 0x01F0 3630 3566 3600 3584
2214 2023/11/29 11:45 8870.07 14379 589 634 100 99 105 100 10691 10800 0x4080 0x01C7 0x0000 0x10 0x8048 0x18 0x01F0 3630 3565 3600 3584
2215 2023/11/29 11:45 8874.078 14379 569 621 100 99 105 100 10691 10800 0x4080 0x01C7 0x0000 0x10 0x8048 0x18 0x01F0 3630 3565 3600 3584
2216 2023/11/29 11:45 8878.092 14379 579 609 100 99 105 100 10691 10800 0x4080 0x01C7 0x0000 0x10 0x8048 0x18 0x01F0 3630 3565 3601 3584
2217 2023/11/29 11:45 8882.093 14379 560 599 100 99 105 100 10691 10800 0x4080 0x01C7 0x0000 0x10 0x8048 0x18 0x01F0 3630 3565 3601 3584
2218 2023/11/29 11:45 8886.096 14380 554 589 100 99 105 100 10691 10800 0x4080 0x01C7 0x0000 0x10 0x8048 0x18 0x01F0 3631 3565 3602 3584
2219 2023/11/29 11:45 8890.108 14381 547 577 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3631 3565 3602 3584
2220 2023/11/29 11:45 8894.115 14380 526 566 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3631 3565 3602 3583
2221 2023/11/29 11:45 8898.122 14380 506 556 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3631 3564 3602 3583
2222 2023/11/29 11:46 8902.124 14379 506 543 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3631 3564 3602 3583
2223 2023/11/29 11:46 8906.13 14379 496 533 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3631 3564 3602 3583
2224 2023/11/29 11:46 8910.13 14380 506 524 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3632 3564 3602 3583
2225 2023/11/29 11:46 8914.145 14387 553 527 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3634 3565 3605 3584
2226 2023/11/29 11:46 8918.157 14386 481 520 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3633 3565 3605 3584
2227 2023/11/29 11:46 8922.162 14388 481 511 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3634 3565 3605 3584
2228 2023/11/29 11:46 8926.165 14387 467 500 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3634 3565 3605 3584
2229 2023/11/29 11:46 8930.173 14388 469 491 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3635 3565 3606 3584
2230 2023/11/29 11:46 8934.185 14388 454 483 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3635 3564 3606 3583
2231 2023/11/29 11:46 8938.188 14383 394 464 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3633 3563 3605 3582
2232 2023/11/29 11:46 8942.195 14382 413 453 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3633 3563 3605 3582
2233 2023/11/29 11:46 8946.206 14381 412 442 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3633 3562 3605 3581
2234 2023/11/29 11:46 8950.211 14383 430 437 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3634 3563 3605 3582
2235 2023/11/29 11:46 8954.214 14383 413 434 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3634 3563 3606 3582
2236 2023/11/29 11:46 8958.225 14383 403 427 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3634 3562 3606 3582
2237 2023/11/29 11:47 8962.237 14384 397 421 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3634 3562 3606 3582
2238 2023/11/29 11:47 8966.247 14384 390 415 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3635 3562 3606 3582
2239 2023/11/29 11:47 8970.251 14384 388 409 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3635 3562 3607 3582
2240 2023/11/29 11:47 8974.254 14385 360 406 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3635 3562 3607 3581
2241 2023/11/29 11:47 8978.268 14380 345 389 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3634 3561 3606 3580
2242 2023/11/29 11:47 8982.278 14379 351 381 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3634 3560 3606 3580
2243 2023/11/29 11:47 8986.28 14381 363 375 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3634 3561 3607 3580
2244 2023/11/29 11:47 8990.285 14383 372 374 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3635 3561 3608 3581
2245 2023/11/29 11:47 8994.29 14385 346 373 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3636 3561 3608 3581
2246 2023/11/29 11:47 8998.305 14387 351 368 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3636 3561 3608 3581
2247 2023/11/29 11:47 9002.318 14389 359 367 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3637 3562 3609 3582
2248 2023/11/29 11:47 9006.33 14388 337 360 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3637 3561 3609 3581
2249 2023/11/29 11:47 9010.336 14387 329 353 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3637 3561 3609 3581
2250 2023/11/29 11:47 9014.348 14388 328 347 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3637 3561 3610 3581
2251 2023/11/29 11:47 9018.349 14387 318 340 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3637 3561 3610 3581
2252 2023/11/29 11:48 9022.359 14388 327 335 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3638 3561 3610 3581
2253 2023/11/29 11:48 9026.366 14388 315 329 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3638 3560 3610 3581
2254 2023/11/29 11:48 9030.375 14389 318 325 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3638 3561 3611 3581
2255 2023/11/29 11:48 9034.383 14390 287 322 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3638 3560 3611 3580
2256 2023/11/29 11:48 9038.389 14388 287 314 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3638 3560 3611 3580
2257 2023/11/29 11:48 9042.396 14388 280 308 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3638 3560 3611 3580
2258 2023/11/29 11:48 9046.402 14388 290 303 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3638 3560 3611 3580
2259 2023/11/29 11:48 9050.404 14389 290 299 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3639 3560 3612 3580
2260 2023/11/29 11:48 9054.411 14388 272 295 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3639 3559 3612 3579
2261 2023/11/29 11:48 9058.417 14389 283 292 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3639 3559 3612 3580
2262 2023/11/29 11:48 9062.418 14389 269 288 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3639 3559 3612 3579
2263 2023/11/29 11:48 9066.418 14390 269 283 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3639 3559 3612 3579
2264 2023/11/29 11:48 9070.428 14390 266 280 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3640 3559 3613 3580
2265 2023/11/29 11:48 9074.441 14392 275 277 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3640 3559 3613 3580
2266 2023/11/29 11:48 9078.448 14391 223 273 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3640 3559 3613 3579
2267 2023/11/29 11:49 9082.461 14390 244 265 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3640 3558 3613 3579
2268 2023/11/29 11:49 9086.472 14391 239 263 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3641 3559 3614 3580
2269 2023/11/29 11:49 9090.485 14393 270 264 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3641 3559 3614 3579
2270 2023/11/29 11:49 9094.487 14394 252 258 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3642 3559 3615 3580
2271 2023/11/29 11:49 9098.491 14396 249 259 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3641 3559 3615 3579
2272 2023/11/29 11:49 9102.5 14393 231 251 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3641 3559 3615 3579
2273 2023/11/29 11:49 9106.502 14390 207 240 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3640 3558 3614 3578
2274 2023/11/29 11:49 9110.503 14389 220 234 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3640 3557 3614 3578
2275 2023/11/29 11:49 9114.504 14389 224 232 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3641 3557 3615 3578
2276 2023/11/29 11:49 9118.517 14392 242 234 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3641 3557 3615 3578
2277 2023/11/29 11:49 9122.524 14390 209 230 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3641 3557 3615 3578
2278 2023/11/29 11:49 9126.529 14390 215 226 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3641 3557 3615 3578
2279 2023/11/29 11:49 9130.533 14392 228 224 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3642 3557 3616 3578
2280 2023/11/29 11:49 9134.547 14394 219 226 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3643 3557 3616 3578
2281 2023/11/29 11:49 9138.554 14399 253 228 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3644 3559 3618 3580
2282 2023/11/29 11:50 9142.555 14398 200 228 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3643 3558 3617 3579
2283 2023/11/29 11:50 9146.569 14401 220 225 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3645 3558 3618 3579
2284 2023/11/29 11:50 9150.572 14396 154 218 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3643 3557 3617 3578
2285 2023/11/29 11:50 9154.574 14394 171 208 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3643 3557 3617 3578
2286 2023/11/29 11:50 9158.589 14396 202 204 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3643 3557 3617 3578
2287 2023/11/29 11:50 9162.604 14396 189 202 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3643 3557 3617 3578
2288 2023/11/29 11:50 9166.618 14396 194 200 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3644 3557 3618 3578
2289 2023/11/29 11:50 9170.626 14397 200 198 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3644 3557 3618 3578
2290 2023/11/29 11:50 9174.628 14396 188 194 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3644 3556 3618 3577
2291 2023/11/29 11:50 9178.638 14395 183 190 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3644 3556 3618 3577
2292 2023/11/29 11:50 9182.643 14395 185 189 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3644 3556 3618 3577
2293 2023/11/29 11:50 9186.65 14398 193 189 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3645 3556 3619 3578
2294 2023/11/29 11:50 9190.655 14397 173 187 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3644 3556 3619 3577
2295 2023/11/29 11:50 9194.663 14398 203 185 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3646 3557 3620 3578
2296 2023/11/29 11:50 9198.673 14396 164 179 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3645 3556 3619 3577
2297 2023/11/29 11:51 9202.677 14393 128 174 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3644 3555 3619 3576
2298 2023/11/29 11:51 9206.684 14393 151 168 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3644 3555 3618 3576
2299 2023/11/29 11:51 9210.687 14393 167 168 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3644 3555 3619 3576
2300 2023/11/29 11:51 9214.7 14392 131 168 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3644 3554 3618 3576
2301 2023/11/29 11:51 9218.7 14391 145 162 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3643 3554 3618 3576
2302 2023/11/29 11:51 9222.712 14391 155 159 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3644 3554 3619 3575
2303 2023/11/29 11:51 9226.723 14392 176 160 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3644 3554 3619 3576
2304 2023/11/29 11:51 9230.728 14393 156 163 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3645 3554 3625 3583
2305 2023/11/29 11:51 9234.737 14449 446 255 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3661 3567 3635 3590
2306 2023/11/29 11:51 9238.749 14456 240 270 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3662 3568 3636 3590
2307 2023/11/29 11:51 9242.763 14455 166 255 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3662 3567 3636 3590
2308 2023/11/29 11:51 9246.766 14457 179 238 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3663 3567 3637 3590
2309 2023/11/29 11:51 9250.78 14458 173 223 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3664 3568 3638 3590
2310 2023/11/29 11:51 9254.792 14460 173 211 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3664 3568 3638 3591
2311 2023/11/29 11:51 9258.792 14453 88 192 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3662 3566 3636 3589
2312 2023/11/29 11:52 9262.797 14440 0 162 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3658 3563 3633 3585
2313 2023/11/29 11:52 9266.803 14424 3 123 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3653 3559 3628 3581
2314 2023/11/29 11:52 9270.817 14409 3 94 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3649 3556 3625 3578
2315 2023/11/29 11:52 9274.83 14396 3 72 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 0x01F0 3646 3553 3621 3575
2316 2023/11/29 11:52 9278.841 14383 3 55 100 99 105 100 10691 10800 0x4080 0x0187 0x0000 0x10 0x8048 0x18 3642 3551 3618 3571