Part Number: BQ24620
问题1:定时器故障
- 文档中描述连续充电5小时未充满进入定时器故障状态,使能CE或小于阈值可退出定时故障状态,阈值是否为125mV?实际测试5小时后进入定时故障,VFB管脚电压为63仍然不能退出定时故障,需要重新断复电可退出定时故障。如下手册13页,8.3.4
- 测试的电池需要17个小时可充满,按照文档可理解为在不断电的情况下需进行3次定时故障,实际测试第一个5小时正常进入定时故障状态,后12个小时连续充电未能进入故障状态可充满。
问题2充电电流设置:
如下手册13页,8.3.2,Viset为0.16V,Rsr为10mΩ,Icharge为800mA,按照下列公式计算充电电流正确。按照以下公式,改变Rsr为40mΩ,Icharge为800mA,Viset应为0.64V,实际Viset需要提高到0.94V,Rsr为40mΩ,Icharge为850mA。不符合下列算法,正确的应该怎么计算。