Part Number: BQ76952
各位先進好
小弟目前在BQ76952 的OTP programing 遇到一些問題
在以下的指令操作 REG 1 可以從預設的0V 變更至3V ,但是OTP部分好像沒有寫入,重新上電後,預設的電壓還是0V 沒有變更至3V,不知道OTP的command 該如何去實現,再麻煩幫忙,感謝
10 3E 90 00 (Enter CONFIG_UPDATE mode)
10 3E 37 92 01 (Write REG0 Config address 0x9237 with data of 0x01)
10 60 35 05 (checksum and length)
10 3E 36 92 D0 (Write REG2 Config address 0x9236 with data of 0xD0)
10 60 67 05 (checksum and length)37 95
10 3E 92 00 (Exit CONFIG_UPDATE mode)