前端是TVP5154,后端是SAA7105,采集和显示代码如下:
/* loop forever performing video capture and display */
while (status == 0) {
/* grab a fresh video input frame */
if(IOM_COMPLETED != FVID_exchange(capChan, &frameBuffPtr))
{ return;
}
/* display the video frame */
if(IOM_COMPLETED != FVID_exchange(disChan, &frameBuffPtr)) ---------------------------在此处设置断点
{
return;
}
}
设置断点后,根据frameBuffPtr的数据,在CCS中用view->graph->image画图,图片如下:
继续执行后,最终在屏幕上图像为:
参数设置都是按照TI的例程来的,如下:
#if (CFG_VIDEO_MODE == MODE_PAL)
/* Vport Capture driver configuration.Using embedded sync */
static VPORTCAP_Params vCapParamsChan = CAP_PARAMS_CHAN_BT656_DEFAULT(PAL);
/* TVP5154 EDC driver configuration.Using embedded sync and Composite Analog Channel A for all 8 decoders */
static TVP5154_ConfParams vCapParamsDecoder
= CAP_PARAMS_TVP5154_EMBEDDED_DEFAULT(PAL, COMPOSITE_A);
/* Vport Display driver configuration.Using embedded sync */
static VPORTDIS_Params vDisParamsChan = DIS_PARAMS_CHAN_BT656_DEFAULT(PAL);
/* SAA7105 EDC driver configuration.Using Svideo Analog output */
static SAA7105_ConfParams vDisParamsEncoder = DIS_PARAMS_SAA7105_SDTV_EMBEDDED_DEFAULT(PAL720, COMPOSITE);
#endif
SAA7105周边硬件电路基本没啥问题,求高手指导~~~~~~~~~~~~~~~~~~~~~~