你好,FPGA+8168,FPGA发送模式BT1120,逐行模式,8168收到后的数据地址是是不是Field 0 Y -> addr[0][0], Field 1 Y -> addr[1][0]
Field 0 U -> addr[0][1], Field 1 U -> addr[1][1] Field 0 V -> addr[0][2], Field 1 V -> addr[1][2]。
Field 0 Y大小:1920*540
Field 1 Y大小:1920*540
Field 0 U大小:1920*540
Field 1 U大小:1920*540
Field 0 V大小:1920*540
Field1 V大小:1920*540